Metric Size, Zinc Die-Cast
Cam Action Indexing Plungers
With Flange for Surface Mounting
GN 612.10

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Plunger housing: Zinc die-cast, black powder coated, textured finish
Plunger pin: Steel, zinc plated, blue passivated finish
Latch lever: Technopolymer plastic (Polyamide PA), matte black, not removable  

GN 612.10 cam action indexing plungers are used in cases where the plunger must not protrude all the time. By rotating the lever through 180° the plunger pin withdraws itself. The notch allows safe positioning.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
Plunger -.05
Bore +.1/+.05
l2 d2 h1 h2 k l1~ l3 l4 l5 s Spring
Load N
Initial End
612.10-6-10-16-SW
Download the CAD
6
(.24)
10
(.39)
16
(.63)
10
(.39)
4.5
(.18)
28
(1.10)
46
(1.81)
10
(.39)
30
(1.18)
40
(1.57)
16
(.63)
12 32
612.10-6-16-16-SW
Download the CAD
16
(.63)
612.10-8-10-16-SW
Download the CAD
8
(.31)
10
(.39)
16
(.63)
10
(.39)
4.5
(.18)
28
(1.10)
46
(1.81)
10
(.39)
30
(1.18)
40
(1.57)
16
(.63)
12 32
612.10-8-16-16-SW
Download the CAD
16
(.63)
612.10-8-12-20-SW
Download the CAD
8
(.31)
12
(.47)
20
(.79)
10
(.39)
4.5
(.18)
32
(1.26)
57
(2.24)
12
(.47)
37
(1.46)
45
(1.77)
20
(.79)
21 58
612.10-8-18-20-SW
Download the CAD
18
(.71)
612.10-10-10-16-SW
Download the CAD
10
(.39)
10
(.39)
16
(.63)
10
(.39)
4.5
(.18)
28
(1.10)
46
(1.81)
10
(.39)
30
(1.18)
40
(1.57)
16
(.63)
12 32
612.10-10-16-16-SW
Download the CAD
16
(.63)
612.10-10-12-20-SW
Download the CAD
10
(.39)
12
(.47)
20
(.79)
10
(.39)
4.5
(.18)
32
(1.26)
57
(2.24)
12
(.47)
37
(1.46)
45
(1.77)
20
(.79)
21 58
612.10-10-18-20-SW
Download the CAD
18
(.71)
612.10-12-12-20-SW
Download the CAD
12
(.47)
12
(.47)
20
(.79)
10
(.39)
4.5
(.18)
32
(1.26)
57
(2.24)
12
(.47)
37
(1.46)
45
(1.77)
20
(.79)
21 58
612.10-12-18-20-SW
Download the CAD
18
(.71)