Metric Size, Steel
Cam Action Indexing Plungers
With Mounting Flange
GN 612.2
GN 612.2

RoHS Compliant
GN 612.2
 
Specification
Information

Body: Steel, black oxide finish
Plunger pin: Steel, ground and nitrided
Optional plastic lever sleeve: Matte black technopolymer plastic (Polyamide PA), not removable

The cam action indexing plungers are best utilized when the pin needs to be retracted. GN 612.2 indexing plungers feature a counterbored flange for surface mounting.
A groove exists so the plunger can be held in both
positions.
The plastic ribbed sleeve offers an aesthetically pleasing and comfortable finger grip.
Maximum heat resistance of nylon plastic sleeve: 110°C (230°F).

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
d2
d3
h
k
l1
l2
l3
l4
s
Spring Load N
Initial
Spring Load N
End
Without
Plastic Sleeve
With
Plastic Sleeve
6
(.24)
16
(.63)
35
(1.38)
16
(.63)
20
(.79)
56
(2.20)
10
(.39)
32
(1.26)
42
(1.65)
12
(.47)
12
32
8
(.31)
16
(.63)
35
(1.38)
16
(.63)
20
(.79)
56
(2.20)
10
(.39)
32
(1.26)
42
(1.65)
12
(.47)
12
32
8
(.31)
20
(.79)
40
(1.57)
20
(.79)
22
(.87)
69
(2.72)
12
(.47)
37
(1.46)
52
(2.05)
15
(.59)
21
58
10
(.39)
16
(.63)
35
(1.38)
16
(.63)
20
(.79)
56
(2.20)
10
(.39)
32
(1.26)
42
(1.65)
12
(.47)
12
32
10
(.39)
20
(.79)
40
(1.57)
20
(.79)
22
(.87)
69
(2.72)
12
(.47)
37
(1.46)
52
(2.05)
15
(.59)
21
58
12
(.47)
20
(.79)
40
(1.57)
20
(.79)
22
(.87)
12
(.47)
37
(1.46)
52
(2.05)
15
(.59)
21
58