Metric Size, Zinc Die-Cast
Cam Action Indexing Plungers
GN 612.8

GN 612.8


RoHS Compliant


This line drawing is movable on the page...just click and drag!
GN 612
Specification
Information
Threaded body: Zinc die-cast, corrosion-resistant, ZNDG Pass. nano®-coating, anthracite colored
Lever arm: Technopolymer plastic (Polyamide PA), matte black, not removable
Plunger pin: Steel, zinc plated, blue passivated

GN 612.8 cam action indexing plungers are used in applications when the pin must not always protrude.
By rotating the lever arm through 180° the locking pin withdraws itself. The notch allows safe positioning.
These zinc die-cast indexing plungers are economically priced.
Steel cam action indexing plungers, see GN 612.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
Plunger Bore
-0.05mm
+0.1mm
+0.5mm
d2
Thread
l1
l2
l3
l4
A/F
Spring Load
N
Initial
Spring Load
N
End
Without
Lock Nut
With
Lock Nut
4
(.16)
M12 x 1.5
48
(1.89)
8
(.31)
25
(.98)
25
(.98)
13
(.51)
8
22
5
(.20)
M12 x 1.5
48
(1.89)
8
(.31)
25
(.98)
25
(.98)
13
(.51)
8
22
6
(.24)
M12 x 1.5
48
(1.89)
8
(.31)
25
(.98)
25
(.98)
13
(.51)
8
22
6
(.24)
M16 x 1.5
56.5
(2.22)
10
(.39)
28
(1.10)
30
(1.18)
18
(.71)
11
30
8
(.31)
M16 x 1.5
56.5
(2.22)
10
(.39)
28
(1.10)
30
(1.18)
18
(.71)
11
30
8
(.31)
M20 x 1.5
69.5
(2.74)
12
(.47)
36
(1.42)
37
(1.46)
22
(.87)
20
56
10
(.39)
M16 x 1.5
56.5
(2.22)
10
(.39)
28
(1.10)
30
(1.18)
18
(.71)
11
30
10
(.39)
M20 x 1.5
69.5
(2.74)
12
(.47)
36
(1.42)
37
(1.46)
22
(.87)
20
56
12
(.47)
M20 x 1.5
69.5
(2.74)
12
(.47)
36
(1.42)
37
(1.46)
22
(.87)
20
56