Metric Size, Zinc Die-Cast
Cam Action Indexing Plungers
With Flange for Surface Mounting
GN 612.9

GN 612.9

RoHS Compliant


This line drawing is movable on the page...just click and drag!
GN 612
Specification
Information
Threaded body: Zinc die-cast, black textured powder coated finish
Plunger pin: Steel, zinc plated, blue passivated
Lever arm: Technolpolymer plastic (Polyamid PA), matte black, not removable

GN 612.9 cam action indexing plungers are used in applications when the pin must not always protrude.
By rotating the lever arm through 180° the locking pin withdraws itself. The notch allows safe positioning.
These zinc die-cast indexing plungers are economically priced.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number
d1
Plunger Pin
-0.05mm
Pin Bore Tol.
+0.1mm
+0.5mm
d2
h
k
l1~
l2
l3
l4
s
6
(.24)
16
(.63)
16
(.63)
20
(.79)
46
(1.81)
10
(.39)
30
(1.18)
32
(1.26)
12
(.47)
6
(.24)
16
(.63)
16
(.63)
20
(.79)
46
(1.81)
16
(.63)
30
(1.18)
32
(1.26)
12
(.47)
8
(.31)
16
(.63)
16
(.63)
20
(.79)
46
(1.81)
10
(.39)
30
(1.18)
32
(1.26)
12
(.47)
8
(.31)
16
(.63)
16
(.63)
20
(.79)
46
(1.81)
16
(.63)
30
(1.18)
32
(1.26)
12
(.47)
8
(.31)
20
(.79)
20
(.79)
22
(.87)
57
(2.24)
12
(.47)
37
(1.46)
37
(1.46)
15
(.59)
8
(.31)
20
(.79)
20
(.79)
22
(.87)
57
(2.24)
18
(.71)
37
(1.46)
37
(1.46)
15
(.59)
10
(.39)
16
(.63)
16
(.63)
20
(.79)
46
(1.81)
10
(.39)
30
(1.18)
32
(1.26)
12
(.47)
10
(.39)
16
(.63)
16
(.63)
20
(.79)
46
(1.81)
16
(.63)
30
(1.18)
32
(1.26)
12
(.47)
10
(.39)
20
(.79)
20
(.79)
22
(.87)
57
(2.24)
12
(.47)
37
(1.46)
37
(1.46)
15
(.59)
10
(.39)
20
(.79)
20
(.79)
22
(.87)
57
(2.24)
18
(.71)
37
(1.46)
37
(1.46)
15
(.59)
12
(.47)
20
(.79)
20
(.79)
22
(.87)
57
(2.24)
12
(.47)
37
(1.46)
37
(1.46)
15
(.59)
12
(.47)
20
(.79)
20
(.79)
22
(.87)
57
(2.24)
18
(.71)
37
(1.46)
37
(1.46)
15
(.59)