Metric Size, Steel
Indexing Plungers
With Fully Threaded Body
GN 613
GN 613

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 613
Specification
Information
Threaded body: Steel, black oxide finish
Plunger pin: Steel, hardened
Knob: Matte black technopolymer plastic (Polyamide PA), not removable
Lock nut: Steel, black oxide finish, DIN 439/ISO 4035

Indexing plungers GN 613 are a low cost alternative with reduced dimensions.
Indexing plungers with threaded spindle are for applications where a special knob to customer's request or own design is required or for such cases where the spindle is linked direct to an operating mechanism.
For an additional cost, a special installation tool for GN 613.1 is available. Two slots are provided in the upper end of the body which are accessible with the knob in its retracted position.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
With Pull Knob

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
d2
Thread
d3
l1
l2
min.
l3
Installation
Tool
Used
Spring Load N
Initial
Spring Load N
End
Without
Lock Nut
With
Lock Nut
5
(.20)
M10 x 1.0
21
(.83)
45
(1.77)
5
(.20)
22
(.87)
GN 613.1-5
7
17
6
(.24)
M12 x 1.5
25
(.98)
55
(2.15)
6
(.24)
26
(1.02)
GN 613.1-6
9
24
8
(.31)
M16 x 1.5
31
(1.22)
69
(2.72)
8
(.31)
34
(1.34)
GN 613.1-8
11
30
10
(.39)
M20 x 1.5
31
(1.22)
80
(3.15)
10
(.39)
43
(1.69)
GN 613.1-10
19
45
With Threaded Spindle

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
d2
Thread
d4
Threaded
Spindle
l4
Spindle
Length
l2
min.
l3
Installation
Tool
Used
Spring Load N
Initial
Spring Load N
End
Without
Lock Nut
With
Lock Nut
5
(.20)
M10 x 1.0
M5 x .8
6
(.24)
5
(.20)
22
(.87)
GN 613.1-5
7
17
6
(.24)
M12 x 1.5
M6 x 1.0
10
(.39)
6
(.24)
26
(1.02)
GN 613.1-6
9
24
8
(.31)
M16 x 1.5
M8 x 1.25
12
(.47)
8
(.31)
34
(1.34)
GN 613.1-8
11
30
10
(.39)
M20 x 1.5
M8 x 1.25
12
(.47)
10
(.39)
43
(1.69)
GN 613.1-10
19
45