Metric Size, Brass
Double Ended Press-Fit Ball Plungers
GN 614.2




RoHS Compliant
 
Specification
Information

Housing: Brass
Ball: Stainless steel, European Standard No. 1.3541, hardened
Spring: Stainless steel, European Standard No. 1.4568

GN 614.2 ball plungers are the result of the further development of ball plungers type GN 614, designed for special applications.
Ball plungers, press-fit type, see GN 614.
Spring loads shown below are for when both balls are compressed; when only one is compressed, load will be 50% of pressure shown.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1 d2 d3
+0.053 mm
(Knurl-Ø)
l w
Compression
Spring Load N
Initial End
252WALR
Download the CAD
2.5
(.10)
2
(.08)
2.52
(.099)
5.3
(.21)
.65
(.03)
1.3  2.5 
3WALR
Download the CAD
3
(.12)
2.5
(.10)
3.02
(.19)
7.3
(.29)
.8
(.03)
2  4.5 
4WALR
Download the CAD
4
(.16)
3
(.12)
4.03
(.159)
9
(.35)
.9
(.04)
2.5  7.5 
5WALR
Download the CAD
5
(.20)
4
(.16)
5.03
(.198)
10.8
(.43)
1.2
(.05)
3.5  8 
614.2-6
Download the CAD
6
(.24)
5
(.20)
6.03
(.238)
12.6
(.50)
1.6
(.06)
3.5   10.5
7WALR
Download the CAD
7
(.28)
6
(.24)
7.03
(.277)
14
(.55)
2.0
(.08)
4  12 
8WALR
Download the CAD
8
(.31)
6.5
(.26)
8.03
(.316)
18
(.71)
2.1
(.08)
6  15