Metric Size, Plastic
Push-Fit Short Spring Plungers
GN 614.5
GN 614.5

RoHS Compliant
GN 614.5 GN 615.3
Specification
Information

Housing: Plastic
Spring: Stainless steel, AISI 631
Ball:
Type KU--Stainless steel, AISI 420C, hardened
Type KD--Plastic

GN 614.5 spring plungers are used as detents as well as for push-on and push-off applications and ejectors.
The geometric shape of the plastic housing creates a self-clamping function which compensates drill hole tolerances of as much as .2 mm. The push-fit by hand assembly makes overhead installation easier.
Temperature resistant up to 50° C (122° F).


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1
±0.1 mm
d2 d3 d4
±0.2
l1
±0.2
l2 w
Com-pression
Spring Load N ˜
Standard
Type KU
Stainless Steel Ball
Type KD
Plastic Ball
Initial End
614.5-4-KU
Download the CAD
614.5-4-KD
Download the CAD
4
(.16)
3
(.12)
4.5
(.18)
4
(.16)
5
(.20)
1
(.04)
.8
(.03)
3 6.5
614.5-5-KU
Download the CAD
614.5-5-KD
Download the CAD
5
(.20)
4
(.16)
5.5
(.22)
5
(.20)
6
(.24)
1
(.04)
1
(.04)
6 9.4
614.5-6-KU
Download the CAD
614.5-6-KD
Download the CAD
6
(.24)
5
(.20)
6.5
(.26)
6
(.24)
7
(.28)
1
(.04)
1.6
(.06)
6.2 12.6
614.5-8-KU
Download the CAD
614.5-8-KD
Download the CAD
8
(.31)
6.5
(.26)
8.5
(.33)
8
(.31)
9
(.35)
1
(.04)
1.9
(.08)
10 20.4
614.5-10-KU
Download the CAD
614.5-10-KD
Download the CAD
10
(.39)
8
(.31)
11
(.43)
10
(.39)
13.5
(.53)
1.5
(.06)
2.4
(.10)
11.9 22.3