Metric Size, Stainless Steel
Ball Plungers
Threaded Body Type
GN 615-NI
GN 615-NI

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 615-NI
Specification
Information

Body: Stainless steel, European standard No. 1.4305
(American standard series 303)
Ball: Stainless steel, European Standard No. 1.3541 (American Standard Series 420C), hardened
Spring: Stainless steel, European Standard No. 1.4568 (American Standard Series 631)
Two longitudinal markings on housing indicates heavy spring load

GN 615-NI spring plungers in stainless steel are used as detents, push-on/push-off applications, and ejectors.
Snap-indexing mechanism applications, together with various control levers, are of particular interest.
Spring plungers press-fit type, see GN 614.
Stainless steel spring plungers with nose end, see GN 615.1-NI.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Numbers
d1
Thread
d2
l
w
Spring Load N
Standard
Initial
Spring Load N
Standard
End
Spring Load N
Heavy
Initial
Spring Load N
Heavy
End
Standard
Spring Load
Heavy
Spring Load
-
M3 x .5
1.5
(.06)
7
(.28)
.4
(.02)
3
4.5
-
-
-
M4 x .7
2.5
(.10)
9
(.35)
.8
(.03)
6
14.5
-
-
M5 x .8
3
(.12)
12
(.47)
.9
(.04)
8
13
15
22
M6 x 1.0
3.5
(.14)
14
(.55)
1
(.04)
11
18
19
28
M8 x 1.25
4.5
(.18)
16
(.63)
1.5
(.06)
18
31
36
62
M10 x 1.5
6
(.24)
19
(.75)
2
(.08)
24
45
57
104
M12 x 1.75
8
(.31)
22
(.87)
2.5
(.10)
26
49
61
110
M16 x 2.0
10
(.39)
24
(.94)
3.5
(.14)
41
86
68
142
M20 x 2.5
12
(.47)
30
(1.18)
4.5
(.18)
56
111
84
166
M24 x 3.0
15
(.59)
34
(1.34)
5.5
(.22)
81
151
127
237