Metric Size, Stainless Steel
Short Spring Plungers
With Standard and Heavy Spring Loads
GN 615.1-NI
GN 615.1-NI

RoHS Compliant
GN 615.1-NI
GN 615.1-NI
Specification
Information
Body: Stainless steel, European standard No. 1.4305
(American standard series 303)
Nose pin: Stainless steel, European Standard No. 1.3541 (American Standard Series 420C), hardened
Two longitudinal markings on housing indicates heavy spring load

Spring plungers in stainless steel GN 615.1 are used as detents, push-on/push-off applications and ejectors.
Snap indexing mechanism applications, together with various control levers, are of particular interest.
Stainless steel spring plungers, press-fit type, see GN 614.
Stainless steel spring plungers with ball, see GN 615-NI.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
d2
-0.01mm
l
w
Spring Load N
Standard
Initial
Spring Load N
Standard
End
Spring Load N
Heavy
Initial
Spring Load N
Heavy
End
Standard
Spring Load
Heavy
Spring Load
-
M4 x .7
1.8
(.07)
9
(.35)
1.5
(.06)
4.5
12.5
-
-
-
M5 x .8
2.4
(.09)
12
(.47)
2
(.08)
5
13
-
-
M6 x 1.0
2.7
(.11)
14
(.55)
2
(.08)
6
17
11
25
M8 x 1.25
3.8
(.15)
16
(.63)
2
(.08)
16
32
23
59
M10 x 1.5
4.5
(.18)
19
(.75)
2.5
(.10)
19
42
20
54
M12 x 1.75
6
(.24)
22
(.87)
3.5
(.14)
22
57
38
96
M16 x 2.0
8.5
(.33)
24
(.94)
4.5
(.18)
38
78
50
100
M20 x 2.5
10
(.39)
30
(1.18)
7.5
(.30)
39
81
52
133
M24 x 3.0
13
(.51)
34
(1.34)
8
(.31)
72
155
91
223