Metric Size, Steel
Short Spring Plungers
With Standard and Heavy Spring Loads
GN 615.1
GN 615.1

RoHS Compliant
GN 615.1
GN 615.1
Specification
Information

Body: Steel, black oxide finish
Nose pin: Hardened steel
Two longitudinal markings on housing indicates heavy spring load

Spring plungers GN 615.1 are used as detents, push-on/push-off applications, and ejectors.
Using these spring plungers as a snap-indexing mechanism, together with various control levers, is a common application.
Spring plungers press-fit type, see GN 614.
Spring plungers with ball, see GN 615.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Thread
d2
-0.01mm
l
w
Spring Load N
Standard
Initial
Spring Load N
Standard
End
Spring Load N
Heavy
Initial
Spring Load N
Heavy
End
Standard
Spring Load
Heavy
Spring Load
-
M4 x .7
1.8
(.07)
9
(.35)
1.5
(.06)
4.5
12.5
-
-
-
M5 x .8
2.4
(.09)
12
(.47)
2
(.08)
5
13
-
-
M6 x 1.0
2.7
(.11)
14
(.55)
2
(.08)
6
17
11
25
M8 x 1.25
3.8
(.15)
16
(.63)
2
(.08)
16
33
23
59
M10 x 1.5
4.5
(.18)
19
(.75)
2.5
(.10)
19
42
20
54
M12 x 1.75
6
(.24)
22
(.87)
3.5
(.14)
22
57
38
96
M16 x 2.0
8.5
(.33)
24
(.94)
4.5
(.18)
38
78
50
100
M20 x 2.5
10
(.39)
30
(1.18)
6.5
(.26)
39
81
52
133
M24 x 3.0
13
(.51)
34
(1.34)
8
(.31)
72
155
91
223