Metric Size, Delrin
Ball Plungers
With Stainless Steel or Delrin Ball
GN 615.2
wo
GN 615.2

RoHS Compliant
GN 615.2 GN 615.2
Specification
Information
Body: Delrin
Temperature range:-30°C to +80°C
Ball: Stainless steel or delrin
Spring: Stainless steel, all executions

GN 615.2 delrin body ball plungers include use in items made entirely or mostly plastic or where an application requires as few metal parts as possible.
Can also be used in corrosive environments.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
d2 l w Spring Load N
Initial
Spring Load N
End
Stainless
Steel Ball
Delrin
Ball
6NP21/N
Download the CAD
6NP21/P
Download the CAD
M6 x 1.0 3.5
(.14)
14
(.55)
1
(.04)
12 17
8NP21/N
Download the CAD
8NP21/P
Download the CAD
M8 x 1.25 5
(.20)
16
(.63)
1.5
(.06)
20 35
10NP21/N
Download the CAD
10NP21/P
Download the CAD
M10 x 1.5 6
(.24)
19
(.75)
2
(.08)
25 45