Metric Size, Steel
Ball Plungers
Threaded Body Type
GN 615
GN 615

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 615
Specification
Information

Threaded body: Hardened steel, black oxide finish
Ball: Hardened steel, 1.3505, plain finish
Spring: Stainless steel, European Standard No. 1.4568 (American Standard Series 631)
Two longitudinal markings on housing indicates heavy spring load


Spring plungers GN 615 are used as detents, push-on/push-off applications, and ejectors.
Snap-indexing mechanism applications, together with various control levers, are of particular interest.
Spring plungers press-fit type, see GN 614.
Spring plungers with nose end, see GN 615.1.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Numbers
d1
Thread
d2
l
w
Spring Load N
Standard
Initial
Spring Load N
Standard
End
Spring Load N
Heavy
Initial
Spring Load N
Heavy
End
Standard
Spring Load
Heavy
Spring Load
-
M3 x .5
1.5
(.06)
7
(.28)
.4
(.02)
3
4.5
-
-
-
M4 x .7
2.5
(.10)
9
(.35)
.8
(.03)
6
14.5
-
-
M5 x .8
3
(.12)
12
(.47)
.9
(.04)
8
14
15
22
M6 x 1.0
3.5
(.14)
14
(.55)
1
(.04)
11
18
19
28
M8 x 1.25
4.5
(.18)
16
(.63)
1.5
(.06)
18
31
36
62
M10 x 1.5
6
(.24)
19
(.75)
2
(.08)
24
45
57
104
M12 x 1.75
8
(.31)
22
(.87)
2.5
(.10)
26
49
61
110
M16 x 2.0
10
(.39)
24
(.94)
3.5
(.14)
41
86
68
142
M20 x 2.5
12
(.47)
30
(1.18)
4.5
(.18)
56
111
84
166
M24 x 3.0
15
(.59)
34
(1.34)
5.5
(.22)
81
151
127
237