Metric Size, Steel
Screwdrivers
For GN 616 Spring Plungers
GN 616.5

RoHS Compliant
 

Specification
Information

Screwdriver: Steel with plastic hand grip

Shipping

  GN 616.5 screwdrivers are used to install GN 616 spring plungers.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
 
Part Number
d1
Thread-Ø
of GN 616 Spring Plunger
M3 x .5
616.5-M4
M4 x .7
616.5-M5
M5 x .8
616.5-M6
M6 x 1.0
M8 x 1.25
616.5-M10
M10 x 1.5
616.5-M12
M12 x 1.75
616.5-M16
M16 x 2.0
616.5-M20
M20 x 2.5