Metric Size, Steel
Spring Plungers
With Steel or Delrin Nose Pins
GN 616
GN 616

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 616
Specification
Information

Body: Steel black oxide finish
Steel nose pin: Steel hardened, temperature range: to 250°C
Delrin nose pin: Delrin, available in sizes M4-M16 only, temperature range: -30°C to 50°C
Spring: Stainless steel, European standard No. 1.4568

Spring plungers GN 616 are used as detents, push-on/push-off applications, and ejectors.
The slot on the plunger side is provided for blind hole applications. See special installation tool GN 616.5.
Stainless steel spring plunger, see GN 616-NI.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Standard Spring Load Table

Dimensions in:

millimeters
(inches)

Part Number d1
Thread
d2 l Internal
Hex.
w Spring Load N
Initial
Spring Load N
End
Steel
Nose
Delrin
Nose
3NG15/S
Download the CAD
- M3 x .5 1
(.04)
12
(.47)
0.7
(.03)
1
(.04)
2 4
4NG15/S
Download the CAD
4NG15/K
Download the CAD
M4 x .7 1.5
(.06)
15
(.59)
1.3
(.05)
1.5
(.06)
4.5 16
5NG15/S
Download the CAD
5NG15/K
Download the CAD
M5 x .8 2.4
(.09)
18
(.71)
1.5
(.06)
2.3
(.09)
6 19
6NG15/S
Download the CAD
6NG15/K
Download the CAD
M6 x 1.0 2.7
(.11)
20
(.79)
2
(.08)
2.5
(.10)
6 19
8NG15/S
Download the CAD
8NG15/K
Download the CAD
M8 x 1.25 3.5
(.14)
22
(.87)
2.5
(.10)
3
(.12)
10 39
10NG15/S
Download the CAD
10NG15/K
Download the CAD
M10 x 1.5 4
(.16)
22
(.87)
3
(.12)
3
(.12)
10 39
12NG15/S
Download the CAD
12NG15/K
Download the CAD
M12 x 1.75 6
(.24)
28
(1.10)
4
(.16)
4
(.16)
12 53
16NG15/S
Download the CAD
16NG15/K
Download the CAD
M16 x 2.0 7.5
(.30)
32
(1.26)
5
(.20)
5
(.20)
45 100
20NG15/S
Download the CAD
- M20 x 2.5 10
(.39)
40
(1.57)
6
(.24)
7
(.28)
52 125
24NG15/S
Download the CAD
- M24 x 3.0 12
(.47)
52
(2.05)
8
(.31)
10
(.39)
70 170
Heavy Spring Load Table

Dimensions in:

millimeters
(inches)

Part Number
Blackened
Steel Nose
d1
Thread
d2 l Internal
Hex.
w Spring Load N
Initial
Spring Load N
End
5NG15/SS
Download the CAD
M5 x .8 2.4
(.09)
18
(.71)
1.5
(.06)
2.3
(.09)
11 40
6NG15/SS
Download the CAD
M6 x 1.0 2.7
(.11)
20
(.79)
2
(.08)
2.5
(.10)
15 43
8NG15/SS
Download the CAD
M8 x 1.25 3.5
(.14)
22
(.87)
2.5
(.10)
3
(.12)
20 75
10NG15/SS
Download the CAD
M10 x 1.5 4
(.16)
22
(.87)
3
(.12)
3
(.12)
20 75
12NG15/SS
Download the CAD
M12 x 1.75 6
(.24)
28
(1.10)
4
(.16)
4
(.16)
45 120
16NG15/SS
Download the CAD
M16 x 2.0 7.5
(.30)
32
(1.26)
5
(.20)
5
(.20)
64 160
20NG15/SS
Download the CAD
M20 x 2.5 10
(.39)
40
(1.57)
6
(.24)
7
(.28)
75 195
24NG15/SS
Download the CAD
M24 x 3.0 12
(.47)
52
(2.05)
8
(.31)
10
(.39)
75 245