Inch and Metric Size, Stainless Steel
Indexing Plungers
Non Lock-Out Type
GN 617-NI
GN 617-NI

RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 617-NI
Specification
Information
Threaded body: Stainless steel
European standard No. 1.4305
(American standard 303 series)
Plunger pin: Stainless steel, chemically nickel plated
Knob--plastic version: Matte black technopolymer plastic (Polyamide PA), not removable
Knob--stainless steel version: European Standard No. 1.4305 (American Standard Series 303), not removable
Lock nut: Stainless steel, DIN 439/ISO 4035

Indexing plungers GN 617-NI are standard units for a wide range of indexing mechanisms.
Type G or GK with threaded plunger end are for applications where a special knob to customer's request or own design is required, or for such cases where the spindle is linked directly to an operating mechanism.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).Indexing plungers in stainless steel, without head, see GN 613.
Indexing plungers in stainless steel, with rest position, see GN 617.1.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Size Plungers with Plastic Pull Knob

Dimensions in:

inches
(millimeters)

Part Number
d1
-.001"
d2
Thread
d3
e
l1
l2
min.
l3
l4
l6
min.
A/F
Spring Load
End Force Lbs.
Initial
Spring Load
End Force Lbs.
End
Without
Lock Nut
With
Lock Nut
.20
(5)
3/8-24
.83
(21)
.54
(13.8)
1.77
(45)
.20
(5)
.67
(17)
.20
(5)
.59
(15)
.47
(12)
1.56
3.57
.24
(6)
1/2-13
.98
(25)
.64
(16.2)
2.15
(55)
.24
(6)
.79
(20)
.24
(6)
.67
(17)
.55
(14)
1.45
3.35
.31
(8)
5/8-11
1.22
(31)
.86
(21.9)
2.72
(69)
.31
(8)
1.02
(26)
.31
(8)
.91
(23)
.75
(19)
2.68
6.92
Inch Size Plungers with Stainless Steel Pull Knob

Dimensions in:

inches
(millimeters)

Part Number
d1
-.001"
d2
Thread
d3
e
l1
l2
min.
l3
l4
l6
min.
A/F
Spring Load
End Force Lbs.
Initial
Spring Load
End Force Lbs.
End
Without
Lock Nut
With
Lock Nut
.20
(5)
3/8-24
.83
(21)
.54
(13.8)
1.77
(45)
.20
(5)
.67
(17)
.20
(5)
.59
(15)
.47
(12)
1.56
3.57
.24
(6)
1/2-13
.98
(25)
.64
(16.2)
2.15
(55)
.24
(6)
.79
(20)
.24
(6)
.67
(17)
.55
(14)
1.45
3.35
.31
(8)
5/8-11
1.22
(31)
.86
(21.9)
2.72
(69)
.31
(8)
1.02
(26)
.31
(8)
.91
(23)
.75
(19)
2.68
6.92
Inch Size Plungers with Threaded Spindle

Dimensions in:

inches
(millimeters)

Part Number
d1
-.001"
d2
Thread
d4
Spindle
Thread
(mm)
l5
Spindle
Length
e
l2
min.
l3
l4
l6
min.
A/F
Spring Load
End Force Lbs.
Initial
Spring Load
End Force Lbs.
End
Without
Lock Nut
With
Lock Nut
.20
(5)
3/8-24
M5 x .8
.24
(6)
.54
(13.8)
.20
(5)
.67
(17)
.20
(5)
.59
(15)
.47
(12)
1.56
3.57
.24
(6)
1/2-13
M6 x 1.0
.39
(10)
.64
(16.2)
.24
(6)
.79
(20)
.24
(6)
.67
(17)
.55
(14)
1.45
3.35
.31
(8)
5/8-11
M8 x 1.25
.47
(12)
.86
(21.9)
.31
(8)
1.02
(26)
.31
(8)
.91
(23)
.75
(19)
2.68
6.92
Metric Size Plungers with Plastic Pull Knob

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
d2
Thread
d3
e
l1
l2
min.
l3
l4
l6
min.
A/F
Spring Load N
Initial
Spring Load N
End
Without
Lock Nut
With
Lock Nut
5
(.20)
M10 x 1.0
21
(.83)
13.8
(.54)
45
(1.77)
5
(.20)
17
(.67)
5
(.20)
15
(.59)
12
(.47)
6
15
6
(.24)
M12 x 1.5
25
(.98)
16.2
(.64)
55
(2.15)
6
(.24)
20
(.79)
6
(.24)
17
(.67)
14
(.55)
8
21
8
(.31)
M16 x 1.5
31
(1.22)
21.9
(.86)
69
(2.72)
8
(.31)
26
(1.02)
8
(.31)
23
(.91)
19
(.75)
9
26
10
(.39)
M20 x 1.5
31
(1.22)
25.4
(1.0)
80
(3.15)
10
(.39)
33
(1.30)
10
(.39)
30
(1.18)
22
(.87)
17
40
Metric Size Plungers with Stainless Steel Pull Knob

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
d2
Thread
d3
e
l1
l2
min.
l3
l4
l6
min.
A/F
Spring Load N
Initial
Spring Load N
End
Without
Lock Nut
With
Lock Nut
5
(.20)
M10 x 1.0
21
(.83)
13.8
(.54)
45
(1.77)
5
(.20)
17
(.67)
5
(.20)
15
(.59)
12
(.47)
6
15
6
(.24)
M12 x 1.5
25
(.98)
16.2
(.64)
55
(2.15)
6
(.24)
20
(.79)
6
(.24)
17
(.67)
14
(.55)
8
21
8
(.31)
M16 x 1.5
31
(1.22)
21.9
(.86)
69
(2.72)
8
(.31)
26
(1.02)
8
(.31)
23
(.91)
19
(.75)
9
26
10
(.39)
M20 x 1.5
31
(1.22)
25.4
(1.0)
80
(3.15)
10
(.39)
33
(1.30)
10
(.39)
30
(1.18)
22
(.87)
17
40
Metric Size Plungers with Threaded Spindle

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
d2
Thread
d4
Spindle
Thread
l5
Spindle
Length
e
l2
min.
l3
l4
I6
min.
A/F
Spring Load N
Initial
Spring Load N
End
Without
Lock Nut
With
Lock Nut
5
(.20)
M10 x 1.0
M5 x .8
6
(.24)
13.8
(.54)
5
(.20)
17
(.67)
5
(.20)
15
(.59)
12
(.47)
6
15
6
(.24)
M12 x 1.5
M6 x 1.0
10
(.39)
16.2
(.64)
6
(.24)
20
(.79)
6
(.24)
17
(.67)
14
(.55)
8
21
8
(.31)
M16 x 1.5
M8 x 1.25
12
(.47)
21.9
(.86)
8
(.31)
26
(1.02)
8
(.31)
23
(.91)
19
(.75)
9
26
10
(.39)
M20 x 1.5
M8 x 1.25
12
(.47)
25.4
(1.0)
10
(.39)
33
(1.30)
10
(.39)
30
(1.18)
22
(.87)
17
40