Metric Size, Zinc-Plated Steel
Side Thrust Pins
With Threaded Body
GN 713
wo


RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Information

Body: Steel, zinc-plated
Without seal: Blue passivated finish
With seal: Yellow passivated finish  
Thrust pin: Steel, zinc-plated, hardened, blue passivated finish
For d1 = 5 sizes: 
Copper thrust spring indicates light end pressure
Silver thrust spring indicates standard end pressure
Gold thrust spring indicates heavy end pressure  
For all other sizes:
Silver thrust spring indicates light end pressure
Gold thrust spring indicates standard end pressure
Copper thrust spring indicates heavy end pressure  
Seal: Rubber NBR/perbunan
Shipping *High thrust versions
available only upon request in certain minimum quantities.

GN 713 spring loaded side thrust pins are versatile and practical elements for holding, positioning and clamping of workpieces.  
They eliminate costly alternatives, are space saving and easy to install. The protruding height of the thrust pin can be adjusted with the threaded body.  
For easy insertion a suitable tool is available.
Higher thrust versions (d1=5, side thrust=100; d1=6, side thrust=150; d1=7, side thrust=300) available upon request in certain minimum quantities.  
See technical details and assembly instructions.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
Thrust
Spring
Color
Side Thrust
F (N)
l1
-1.5mm
d2
Thread
a1
a2
k
l2
l3
s
w
x1
x2
Type of
Installation
Tool
5
(.197)
Copper
20
11.5
 M12 x 1.75
2.5
(.098)
5.7
(.22)
 1.5 x 45°
6
(.24)
6
(.24)
10
(.39)
1.6
(.06)
1.7
(.07)
1.3
(.05)
Silver
50
19
6
(.236)
Silver
40
11.5
 M12 x 1.75
3
(.118)
7.7
(.30)
 1.5 x 45°
10.7
(.42)
10
(.39)
10
(.39)
2
(.06)
1.9
(.07)
1.4
(.06)
Gold
75
19
10
(.394)
Silver
100
18
 M18 x 1.25
5
(.197)
10.7
(.42)
 2 x 45°
16.7
(.66)
16
(.63)
16
(.63)
3.2
(.13)
3.4
(.13)
2.7
(.11)
Gold
200
31.5
Application Example