Inch and Metric Size, Press Fit
Side Thrust Pins
Tapped, Without Pin
GN 714

RoHS Compliant

 
Specification
Information

Body: Aluminum, gold passivated finish  
Thrust plate: Steel, hardened, black oxide finish, tapped
For d1 = 10 sizes: 
Copper thrust spring indicates light end pressure
Silver thrust spring indicates standard end pressure
Gold thrust spring indicates heavy end pressure  
For all other sizes:
Silver thrust spring indicates light end pressure
Gold thrust spring indicates standard end pressure
Copper thrust spring indicates heavy end pressure  
Seal: Rubber NBR/perbunan

GN 714 side thrust pins are the result of further development of GN 715. User can design his own thrust pin which can be screwed into the thrust plate.  
This design extends the field of possible applications. These thrust pins are space saving and simple to install. Knurled body requires bore to H8 tolerance only.  
See technical details and assembly instructions.

See our technical section for metric bore size tolerances and details.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Table

Dimensions in:

inches
(millimeters)

Part Number d1 Thrust
Spring
Color
Side Thrust
FO (N)
at l2
d2
Thread
d3 H8* h
min.*
l1
-060
l2 w
adj. distance
at l2
Type of
Installation
Tool
714-7/16-20
Download the CAD
7/16
(11)
Copper 20  8-32 .394
(10)
.47
(12)
.47
(12)
.16
(4)
.06
(1.6)
 GN 715.1-5,6
714-7/16-50
Download the CAD
Silver 50
714-7/16-100
Download the CAD
Gold 100
714-7/16-40
Download the CAD
7/16
(11)
Silver 40  8-32 .394
(10)
.47
(12)
.47
(12)
.30
(7.5)
.08
(2)
 GN 715.1-5,6
714-7/16-75
Download the CAD
Gold 75
714-7/16-150
Download the CAD
Copper 150
714-5/8-100
Download the CAD
5/8
(16)
Silver 100  1/4-20 .630
(16)
.71
(18)
.71
(18)
.45
(11.5)
.13
(3.2)
 GN 715.1-10
714-5/8-200
Download the CAD
Gold 200
714-5/8-300
Download the CAD
Copper 300
*See technical details and assembly instructions.
Metric Table

Dimensions in:

millimeters
(inches)

Part Number d1 Thrust
Spring
Color
Side Thrust
FO (N)
at l2
d2
Thread
d3 H8* h
min.*
l1
-1
l2 w
adj. distance
at l2
Type of
Installation
Tool
4NCV0/SB
Download the CAD
10
(.394)
Copper 20  M4 x .7 10
(.394)
12
(.47)
12
(.47)
4
(.16)
1.6
(.06)
 GN 715.1-5,6
4NCV1/SB
Download the CAD
Silver 50
4NCV2/SB
Download the CAD
Gold 100
4NCV3/SB
Download the CAD
10
(.394)
Silver 40  M4 x .7 10
(.394)
12
(.47)
12
(.47)
7.5
(.30)
2
(.08)
 GN 715.1-5,6
4NCV4/SB
Download the CAD
Gold 75
4NCV5/SB
Download the CAD
Copper 150
6NCV6/SB
Download the CAD
16
(.630)
Silver 100  M6 x 1 16
(.630)
18
(.71)
18
(.71)
11.5
(.45)
3.2
(.13)
 GN 715.1-10
6NCV7/SB
Download the CAD
Gold 200
6NCV8/SB
Download the CAD
Copper 300
*See technical details and assembly instructions.
 
Application Example