Metric Size, Steel
Eccentric Bushings
GN 715.2
wo

GN 715.2


RoHS Compliant

GN 715.2 GN 715.2
Specification
Information
Bushing: Steel, black oxide finish

Eccentric Bushings GN 715.2 facilitate the adjustment of side thrust pins GN 715. By using this bushing, the spring loaded locating pin can be precisely located to suit the tolerance of the workpiece.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2 h9 d3 H7 d4
Thread
e h
min.
l
-.2mm
For Side
Thrust Pin
6WEB1
Download the CAD
6
(.24)
12
(.47)
12
(.47)
M4 x .7 2
(.08)
10
(.39)
9.9
(.39)
3
(.12)
10WEB1
Download the CAD
10
(.39)
16
(.63)
16
(.63)
M4 x .7 2
(.08)
12
(.47)
11.9
(.47)
5
(.20)
12WEB1
Download the CAD
12
(.47)
18
(.71)
18
(.71)
M4 x .7 2
(08)
14
(.55)
13.9
(.55)
8
(.31)
16WEB1
Download the CAD
16
(.63)
25
(.98)
25
(.98)
M6 x 1.0 3
(.12)
18
(.71)
17.9
(.70)
10
(.39)