Inch and Metric Size, Press-Fit
Side Thrust Pins
GN 715
GN 715

RoHS Compliant

This line drawing is movable on the page...
just click and drag!
GN 715
Specification
Information
Body: Aluminum
Without seal: Silver passivated finish
With seal: Gold passivated finish
Thrust spring color code:
Low thrust: Silver (except size 5 - copper)
Medium thrust: Gold (except size 5 - silver)
High thrust: Copper (except size 5 - gold)
Seal: Rubber NBR/perbunan
Thrust pins are available in hardened, zinc plated steel or Delrin® plastic. They can be purchased with or without seals.

Spring loaded side thrust pins GN 715 are versatile and practical elements for holding, positioning and clamping of workpieces.
They eliminate costly alternatives, are space saving and easy to install. The knurled body requires only a hole tolerance of H8.
Version with seal used in applications involving a fluid or liquid.
For easy insertion a suitable tool, GN 715.1, is available.
See technical details and assembly instructions.

See our technical section for metric
bore size tolerance and details.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Size Table - Steel Thrust Pin

Dimensions in:

inches
(millimeters)

Part Number
d1
Side
Thrust
FO (N)
a1*
a2*
d2
d3* H8
h*
min.
l1
-1mm
l2
l3
-1mm
l4
w
x1*
x2*
Without
Seal
With
Seal
.12
(3)
10
.06
(1.5)
.14
(3.5)
.250
(6)
.24
(6)
.28
(7)
.28
(7)
.16
(4)
.28
(7)
.16
(4)
.04
(1)
.04
(1)
.03
(.75)
20
40
.20
(5)
20
.10
(2.5)
.22
(5.7)
.438
(11)
.39
(10)
.47
(12)
.43
(11)
.24
(6)
.45
(11.5)
.22
(5.6)
.06
(1.6)
.07
(1.7)
.05
(1.3)
50
100
.24
(6)
40
.12
(3)
.30
(7.7)
.438
(11)
.39
(10)
.47
(12)
.43
(11)
.43
(10.9)
.45
(11.5)
.40
(10)
.08
(2)
.07
(1.9)
.06
(14)
75
150
.31
(8)
50
.16
(4)
.35
(8.9)
.500
(13)
.47
(12)
.55
(14)
.51
(13)
.53
(13.3)
.55
(14)
.48
(12)
.10
(2.6)
.11
(2.7)
.08
(2.1)
100
200
.30
(10)
100
.20
(5)
.42
(10.7)
.625
(16)
.63
(16)
.71
(18)
.67
(17)
.64
(16.3)
.71
(18)
.60
(15)
.13
(3.2)
.13
(3.4)
.11
(2.7)
200
300
See technical details and assembly instructions.
 
Inch Size - Delrin® Thrust Pin

Dimensions in:

inches
(millimeters)

Part Number
d1
Side
Thrust
FO (N)
a1*
a2*
d2
d3* H8
h*
min.
l1
-1mm
l2
l3
-1mm
l4
w
x1*
x2*
Without
Seal
With
Seal
.12
(3)
10
.06
(1.5)
.14
(3.5)
.250
(6)
.24
(6)
.28
(7)
.28
(7)
.16
(4)
.28
(7)
.16
(4)
.04
(1)
.04
(1)
.03
(.75)
20
.20
(5)
20
.10
(2.5)
.22
(5.7)
.438
(11)
.39
(10)
.47
(12)
.43
(11)
.24
(6)
.45
(11.5)
.22
(5.6)
.06
(1.6)
.07
(1.7)
.05
(1.3)
50
.24
(6)
40
.12
(3)
.30
(7.7)
.438
(11)
.39
(10)
.47
(12)
.43
(11)
.43
(10.9)
.45
(11.5)
.40
(10)
.08
(2)
.07
(1.9)
.06
(14)
75
.31
(8)
50
.16
(4)
.35
(8.9)
.500
(13)
.47
(12)
.55
(14)
.51
(13)
.53
(13.3)
.55
(14)
.48
(12)
.10
(2.6)
.11
(2.7)
.08
(2.1)
100
.30
(10)
100
.20
(5)
.42
(10.7)
.625
(16)
.63
(16)
.71
(18)
.67
(17)
.64
(16.3)
.71
(18)
.60
(15)
.13
(3.2)
.13
(3.4)
.11
(2.7)
200
See technical details and assembly instructions.
 
Metric Size - Steel Thrust Pin

Dimensions in:

millimeters
(inches)

Part Number
d1
Side
Thrust
FO (N)
a1*
a2*
d2
d3* H8
h*
min.
l1
-1mm
l2
l3
-1mm
l4
w
x1*
x2*
Without
Seal
With
Seal
3
(.12)
10
1.5
(.06)
3.5
(.14)
6
(.24)
6
(.24)
7
(.28)
7
(.28)
4
(.16)
7
(.28)
4
(.16)
1
(.04)
1
(.04)
.75
(.03)
20
40
5
(.20)
20
2.5
(.10)
5.7
(.22)
10
(.39)
10
(.39)
12
(.47)
11
(.43)
6.7
(.26)
11.5
(.45)
6
(.24)
1.6
(.06)
1.7
(.07)
1.3
(.05)
50
100
6
(.24)
40
3
(.12)
7.7
(.30)
10
(.39)
10
(.39)
12
(.47)
11
(.43)
10.7
(.42)
11.5
(.45)
10
(.39)
2
(.08)
1.9
(.07)
1.4
(.06)
75
150
8
(.31)
50
4
(.16)
8.9
(.35)
12
(.47)
12
(.47)
14
(.55)
13
(.51)
13.9
(.55)
14
(.55)
13
(.51)
2.6
(.10)
2.7
(.11)
2.1
(.08)
100
200
10
(.39)
100
5
(.20)
10.7
(.42)
16
(.63)
16
(.63)
18
(.71)
17
(.67)
16.7
(.66)
18
(.71)
16
(.63)
3.2
(.13)
3.4
(.13)
2.7
(.11)
200
300
See technical details and assembly instructions.
 
Metric Size - Delrin® Thrust Pin

Dimensions in:

millimeters
(inches)

Part Number
d1
Side
Thrust
FO (N)
a1*
a2*
d2
d3* H8
h*
min.
l1
-1mm
l2
l3
-1mm
l4
w
x1*
x2*
Without
Seal
With
Seal
3
(.12)
10
1.5
(.06)
3.5
(.14)
6
(.24)
6
(.24)
7
(.28)
7
(.28)
4
(.16)
7
(.28)
4
(.16)
1
(.04)
1
(.04)
.75
(.03)
5
(.20)
20
2.5
(.10)
5.7
(.22)
10
(.39)
10
(.39)
12
(.47)
11
(.43)
6.7
(.26)
11.5
(.45)
6
(.24)
1.6
(.06)
1.7
(.07)
1.3
(.05)
6
(.24)
40
3
(.12)
7.7
(.30)
10
(.39)
10
(.39)
12
(.47)
11
(.43)
10.7
(.42)
11.5
(.45)
10
(.39)
2
(.08)
1.9
(.07)
1.4
(.06)
8
(.31)
50
4
(.16)
8.9
(.35)
12
(.47)
12
(.47)
14
(.55)
13
(.51)
13.9
(.55)
14
(.55)
13
(.51)
2.6
(.10)
2.7
(.11)
2.1
(.08)
10
(.39)
100
5
(.20)
10.7
(.42)
16
(.63)
16
(.63)
18
(.71)
17
(.67)
16.7
(.66)
18
(.71)
16
(.63)
3.2
(.13)
3.4
(.13)
2.7
(.11)
See technical details and assembly instructions.