Metric Size, Cylindrical
Side Thrust Pins
GN 716
wo

GN 716


RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 716
Specification
Information
Housing: Steel, black oxide finish
Spring: Stainless steel
Spring: Elastisized plastic
Side thrust pins are available single sided with steel, stainless steel, or nylon plastic ball, or double sided with steel ball.

GN 716 side thrust pins are used to hold, position or clamp workpieces.
The thrust pin body is pressed into the proper bore size and depth (l3).
No load should be applied on the elastisized plastic elements when used for extended periods of time.
Other side thrust pins, see GN 715.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Single Sided, Stainless Steel or Plastic Ball
with Stainless Steel Spring

Dimensions in:

millimeters
(inches)

Part Number d1 d2 b l1 l2 l3 s Spring Load N
Initial
Spring Load N
End
Bore Size
H8 tol.
Stainless Steel
Ball
Plastic
Ball
8WP14/ENI
Download the CAD
8WP14/EKU
Download the CAD
8
(.31)
3
(.12)
3.2
(.13)
25
(.98)
3.6
(.14)
6
(.24)
.9
(.04)
2.5 6.5 8
(.31)
10WP14/ENI
Download the CAD
10WP14/EKU
Download the CAD
10
(.39)
4
(.16)
4
(.16)
30
(1.18)
4.2
(.17)
7
(.28)
1
(.04)
4.5 9 10
(.39)
12WP14/ENI
Download the CAD
12WP14/EKU
Download the CAD
12
(.47)
5
(.20)
5
(.20)
35
(1.38)
4.8
(.19)
9
(.35)
1.5
(.06)
6.5 13 12
(.47)
14WP14/ENI
Download the CAD
14WP14/EKU
Download the CAD
14
(.55)
6.5
(.26)
5.4
(.21)
40
(1.57)
5.8
(.23)
10
(.39)
1.8
(.07)
8 18 14
(.55)
Single Sided, Steel Ball
with Elastisized Plastic Spring

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2 b l1 l2 l3 s Spring Load N
Inital
Spring Load N
End
Bore Size
H8 tol.
10WP15/EST
Download the CAD
10
(.39)
5.5
(.22)
4.5
(.18)
30
(1.18)
7
(.28)
8
(.31)
1.0
(.04)
50 160 10
(.39)
12WP15/EST
Download the CAD
12
(.47)
6.5
(.26)
5.5
(.22)
35
(1.38)
8
(.31)
9
(.35)
1.5
(.06)
60 270 12
(.47)
14WP15/EST
Download the CAD
14
(.55)
8
(.31)
6.5
(.26)
40
(1.57)
9
(.35)
10
(.39)
2.0
(.08)
100 380 14
(.55)
Double Sided, Steel Ball
with Elastisized Plastic Spring

Dimensions in:

millimeters
(inches)

Part
Number
d1 d2 b l1 l2 l3 s Spring Load N
Inital
Spring Load N
End
Bore Size
H8 tol.
16WP16/BST
Download the CAD
16
(.63)
5.5
(.22)
15
(.59)
35
(1.38)
7
(.28)
11
(.43)
1.5
(.06)
36 190 16
(.63)
18WP16/BST
Download the CAD
18
(.71)
6.5
(.26)
17
(.67)
40
(1.57)
8
(.31)
12
(.47)
1.8
(.07)
38 270 18
(.71)
22WP16/BST
Download the CAD
22
(.87)
8
(.31)
21
(.83)
45
(1.77)
9
(.35)
15
(.59)
2.5
(.10)
40 410 22
(.87)