Inch and Metric Size, Steel
Indexing Plungers
Economy Version
GN 717




RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Threaded body: Steel, Zinc-plated, blue passivated  
Plunger pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)  
Spring: Stainless steel, European Standard No. 1.4310
(American Standard Series 304)  
Pull ring version: Stainless steel, European Standard No. 1.4310 (American Standard Series 304)  
Pull knob version: Matte black technopolymer plastic (Polyamide PA), not removable
Lock nut: Steel, zinc-plated

GN 717 indexing plungers are operated a lever, and are characterized by small dimensions. These indexing plungers are universally suitable due to their prevention of misalignments and positioning errors of mating indexing bores.
Types C / CK with rest position are used for applications where the plunger has to stay in its retracted position.
During assembly, the maximum tightening torques shown in the table should not be exceeded when securing the lock nut.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Inch Size, With Pull Ring

Dimensions in:

inches
(millimeters)

Part Number

d1
+0.03mm
+0.08mm

d2
Thread

d3

e

l2
min.

l3

l4

l5
min.

A/F

Spring Load N ˜

Without
Lock Nut
With
Lock Nut

Initial

End

.20
(5)

3/8-16

.71
(18)

.45
(11.5)

.20
(5)

.63
(16)

.24
(6)

.53
(13.5)

.39
(10)

5

24

.24
(6)

1/2-13

.94
(24)

.64
(16.2)

.24
(6)

.79
(20)

.30
(7.5)

.67
(17)

.55
(14)

5

21

.31
(8)

5/8-11

1.18
(30)

.77
(19.6)

.31
(8)

.94
(24)

.35
(9)

.81
(20.5)

.67
(17)

6

22

Metric Size, With Pull Ring

Dimensions in:

millimeters
(inches)

Part Number d1
+0.03mm
+0.08mm
d2
Thread
d3 e l1 l2
min.
l3 l4 l5
min.
A/F Spring Load N
Without
Lock Nut
With
Lock Nut
Initial End
6NSEZ/A
Download the CAD
6NSEZ/AK
Download the CAD
3
(.12)
M6 x 1.0 14
(.55)
6.9
(.27)
30
(1.18)
3.5
(.14)
12
(.47)
4.5
(.18)
10
(.39)
6
(.24)
3 12
60FSEZ/A
Download the CAD
60FSEZ/AK
Download the CAD
3
(.12)
M6 x .75 14
(.55)
6.9
(.27)
30
(1.18)
3.5
(.14)
12
(.47)
4.5
(.18)
10
(.39)
6
(.24)
3 12
6NSF0/A
Download the CAD
6NSF0/AK
Download the CAD
4
(.16)
M6 x 1.0  14
(.55)
6.9
(.27)
30.5
(1.20)
4
(.16)
12
(.47)
4.5
(.18)
10
(.39)
6
(.24)
3 12
80FSF0/A
Download the CAD
80FSF0/AK
Download the CAD
4
(.16)
M8 x 1.0 18
(.71)
9.2
(.36)
39.5
(1.56)
4.5
(.18)
16
(.63)
6
(.24)
13.5
(.53)
8
(.31)
5 24
8NSF1/A
Download the CAD
8NSF1/AK
Download the CAD
5
(.20)
M8 x 1.25  18
(.71)
9.2
(.36)
40
(1.57)
5
(.20)
16
(.63)
6
(.24)
13.5
(.53)
8
(.31)
5 24
101NSF1/A
Download the CAD
101NSF1/AK
Download the CAD
5
(.20)
M10 x 1.0 18
(.71)
11.5
(.45)
42.5
(1.67)
5
(.20)
16
(.63)
6
(.24)
16
(.63)
10
(.39)
5 24
10NSF2/A
Download the CAD
10NSF2/AK
Download the CAD
6
(.24)
M10 x 1.5  24
(.94)
11.5
(.45)
49
(1.93)
6
(.24)
20
(.79)
7.5
(.30)
17
(.67)
10
(.39)
5 21
120FSF2/A
Download the CAD
120FSF2/AK
Download the CAD
6
(.24)
M12 x 1.5 24
(.94)
13.8
(.54)
52
(2.05)
6
(.24)
20
(.79)
7.5
(.30)
20
(.79)
12
(.47)
5 21
12NSF3/A
Download the CAD
12NSF3/AK
Download the CAD
8
(.31)
M12 x 1.75  30
(1.18)
13.8
(.54)
59
(2.32)
8
(.31)
24
(.94)
9
(.35)
20.5
(.81)
12
(.47)
6 22
160FSF3/A
Download the CAD
160FSF3/AK
Download the CAD
8
(.31)
M16 x 1.5 30
(1.18)
19.6
(.77)
63.5
(2.50)
8
(.31)
24
(.94)
9
(.35)
20.5
(.81)
17
(.67)
6 22
Inch Size, With Pull Knob, Non Lock-Out Type

Dimensions in:

inches
(millimeters)

Part Number

d1
+0.03mm
+0.08mm

d2
Thread

d4

e

l1

l2
min.

l3

l4

l5
min.

A/F

Spring Load N ˜

Without
Lock Nut
With
Lock Nut

Initial

End

.20
(5)

3/8-16

.71
(18)

.45
(11.5)

1.50
(38)

.20
(5)

.63
(16)

.24
(6)

.53
(13.5)

.39
(10)

5

24

.24
(6)

1/2-13

.83
(21)

.64
(16.2)

1.81
(46)

.24
(6)

.79
(20)

.30
(7.5)

.67
(17)

.55
(14)

5

21

.31
(8)

5/8-11

.98
(25)

.77
(19.6)

2.20
(56)

.31
(8)

.94
(24)

.35
(9)

.81
(20.5)

.67
(17)

6

22

Metric Size, With Pull Knob, Non Lock-Out Type

Dimensions in:

millimeters
(inches)

Part Number d1
+0.03mm
+0.08mm
 d2
Thread
d4 e l1 l2
min.
l3 l4 l5
min.
A/F Spring Load N
Without
Lock Nut
With
Lock Nut
Initial End
6NSF4/A
Download the CAD
6NSF4/AK
Download the CAD
3
(.12)
M6 x 1.0 12
(.47)
6.9
(.27)
30
(1.18)
3.5
(.14)
12
(.47)
4.5
(.18)
10
(.39)
6
(.24)
3 12
60FSF4/A
Download the CAD
60FSF4/AK
Download the CAD
3
(.12)
M6 x .75 12
(.47)
6.9
(.27)
30
(1.18)
3.5
(.14)
12
(.47)
4.5
(.18)
10
(.39)
6
(.24)
3 12
6NSF5/A
Download the CAD
6NSF5/AK
Download the CAD
4
(.16)
M6 x 1.0  12
(.47)
6.9
(.27)
30.5
(1.20)
4
(.16)
12
(.47)
4.5
(.18)
10
(.39)
6
(.24)
3 12
80FSF5/A
Download the CAD
80FSF5/AK
Download the CAD
4
(.16)
M8 x 1.0 16
(.63)
9.2
(.36)
39.5
(1.55)
3.5
(.14)
12
(.47)
6
(.24)
13.5
(.53)
8
(.31)
5 24
8NSF6/A
Download the CAD
8NSF6/AK
Download the CAD
5
(.20)
M8 x 1.25  16
(.63)
9.2
(.36)
40
(1.57)
5
(.20)
16
(.63)
6
(.24)
13.5
(.53)
8
(.31)
5 24
101NSF6/A
Download the CAD
101NSF6/AK
Download the CAD
5
(.20)
M10 x 1.0 18
(.71)
11.5
(.45)
42.5
(1.67)
5
(.20)
16
(.63)
6
(.24)
16
(.63)
10
(.39)
5 24
10NSF7/A
Download the CAD
10NSF7/AK
Download the CAD
6
(.24)
M10 x 1.5  18
(.71)
11.5
(.45)
49
(1.93)
6
(.24)
20
(.79)
7.5
(.30)
17
(.67)
10
(.39)
5 21
120FSF7/A
Download the CAD
120FSF7/AK
Download the CAD
6
(.24)
M12 x 1.5 21
(.83)
13.8
(.54)
52
(2.05)
6
(.24)
20
(.79)
7.5
(.30)
20
(.79)
12
(.47)
5 21
12NSF8/A
Download the CAD
12NSF8/AK
Download the CAD

8
(.31)

M12 x 1.75  21
(.83)
13.8
(.54)
59
(2.32)
8
(.31)
24
(.94)
9
(.35)
20.5
(.81)
12
(.47)
6 22
160FSF8/A
Download the CAD
160FSF8/AK
Download the CAD
8
(.31)
M16 x 1.5 25
(.98)
19.6
(.77)
63.5
(2.50)
8
(.31)
24
(.94)
9
(.35)
20.5
(.81)
17
(.67)
6 22
Inch Size, With Pull Knob, Lock-Out Type

Dimensions in:

inches
(millimeters)

Part Number

d1
+0.03mm
+0.08mm

d2
Thread

d4

e

l2
min.

l3

l5
min.

l6

l7

A/F

Spring Load N ˜

Without
Lock Nut
With
Lock Nut

Initial

End

.20
(5)

3/8-16

.71
(18)

.45
(11.5)

.20
(5)

.63
(16)

.53
(13.5)

1.63
(41.5)

.39
(10)

.39
(10)

5

24

.24
(6)

1/2-13

.83
(21)

.64
(16.2)

.24
(6)

.79
(20)

.67
(17)

1.93
(49)

.43
(11)

.55
(14)

5

21

.31
(8)

5/8-11

.98
(25)

.77
(19.6)

.31
(8)

.94
(24)

.81
(20.5)

2.36
(60)

.53
(13.5)

.67
(17)

6

22

Metric Size, With Pull Knob, Lock-Out Type

Dimensions in:

millimeters
(inches)

Part Number d1
+0.03mm
+0.08mm
d2
Thread
d4 e l2
min.
l3 l5
min.
l6 l7 A/F Spring Load N
Without
Lock Nut
With
Lock Nut
Initial End
6NSF9/A
Download the CAD
6NSF9/AK
Download the CAD
3
(.12)
M6 x 1.0 12
(.47)
6.9
(.27)
3.5
(.14)
12
(.47)
10
(.39)
32.5
(1.28)
7
(.28)
6
(.24)
3 12
60FSF9/A
Download the CAD
60FSF9/AK
Download the CAD
3
(.12)
M6 x .75 12
(.47)
6.9
(.27)
3.5
(.14)
12
(.47)
10
(.39)
32.5
(1.28)
7
(.28)
6
(.24)
3 12
6NSG0/A
Download the CAD
6NSG0/AK
Download the CAD
4
(.16)
M6 x 1.0  12
(.47)
6.9
(.27)
4
(.16)
12
(.47)
10
(.39)
33
(1.30)
7
(.28)
6
(.24)
3 12
80FSG0/A
Download the CAD
80FSG0/AK
Download the CAD
4
(.16)
M8 x 1.0 16
(.63)
9.2
(.36)
3.5
(.14)
12
(.47)
13.5
(.53)
43
(1.69)
9.5
(.37)
8
(.31)
5 24
8NSG1/A
Download the CAD
8NSG1/AK
Download the CAD
5
(.20)
M8 x 1.25  16
(.63)
9.2
(.36)
5
(.20)
16
(.63)
13.5
(.53)
43.5
(1.71)
9.5
(.37)
8
(.31)
5 24
101NSG1/A
Download the CAD
101NSG1/AK
Download the CAD
5
(.20)
M10 x 1.0 18
(.71)
11.5
(.45)
5
(.20)
16
(.63)
16
(.63)
46
(1.81)
10
(.39)
10
(.39)
5 24
10NSG2/A
Download the CAD
10NSG2/AK
Download the CAD
6
(.24)
M10 x 1.5  18
(.71)
11.5
(.45)
6
(.24)
20
(.79)
17
(.67)
52
(2.05)
10.5
(.41)
10
(.39)
5 21
120FSG2/A
Download the CAD
120FSG2/AK
Download the CAD
6
(.24)
M12 x 1.5 21
(.83)
13.8
(.54)
6
(.24)
20
(.79)
20
(.79)
55
(2.17)
11
(.43)
12
(.47)
5 21
12NSG3/A
Download the CAD
12NSG3/AK
Download the CAD
8
(.31)
M12 x 1.75  21
(.83)
13.8
(.54)
8
(.31)
24
(.94)
20.5
(.81)
63.5
(2.50)
13.5
(.53)
12
(.47)
6 22
160FSG3/A
Download the CAD
160FSG3/AK
Download the CAD
8
(.31)
M16 x 1.5 25
(.98)
19.6
(.77)
8
(.31)
24
(.94)
20.5
(.81)
68
(2.67)
13.5
(.53)
17
(.67)
6 22