Metric Size, Steel
Square Weldable Spring Latches
GN 722.1

GN 722.1

RoHS Compliant
GN 722.1
GN 722.1
Specification
Information
Guide body: Steel, precision cast, blackened, weldable
Latch: Steel, precision cast, zinc plated, blue passivated
Plunger pin: Steel, zinc plated, blue passivated

GN 722.1 spring latches are used when the indexing pin needs to be retracted. The indexing pin retracts by turning the latch by 180°.
A lock notch will hold the latch in both positions.
The square bar allows the latch to be welded in any desired position. To prevent excessive heat build-up and the resulting change in the spring properties, mounting the part by spot-welding is recommended.
GN 722.1 spring latches are designed for use in steel construction or locksmith shops where less precise positioning / locking is required. The dimensional tolerances are therefore chosen for cost-effective production, while insuring that functional saftety is guaranteed when exposed to dirty or dusty environments.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d
Pin = -.05 mm to -.25 mm
Bore = +.1 mm to +.3 mm
s
l1~
l2
l3
l4
Spring Load N
Initial
Spring Load N
End
8
(.31)
20
(.79)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
16
55
10
(.39)
20
(.79)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
16
55
12
(.47)
20
(.79)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
16
55
14
(.55)
20
(.79)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
16
55