Metric Size, Steel
Square Spring Latches
With Flange for Surface Mounting
GN 722.2

GN 722.2

RoHS Compliant
GN 722.2
GN 722.2
Specification
Information
Guide body: Steel, precision cast, zinc plated finish or black textured finish
Latch: Steel, precision cast, zinc plated, blue passivated
Plunger pin: Steel, zinc plated, blue passivated

GN 722.2 spring latches are used when the indexing pin needs to be retracted. The indexing pin retracts by turning the latch by 180°.
A lock notch will hold the latch in both positions.
Flange has two holes for mounting that can accomodate metric DIN 933/931 hex cap screws or DIN 912 socket cap screws.
GN 722.2 spring latches are designed for use in steel construction or locksmith shops where less precise positioning / locking is required. The dimensional tolerances are therefore chosen for cost-effective production, while insuring that functional saftety is guaranteed when exposed to dirty or dusty environments.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type A - Latch Position Right-Angled to Mounting Holes

Dimensions in:

millimeters
(inches)

Part Number

d1
Pin = -.05 mm to -.25 mm
Bore = +.1 mm to +.3 mm

s
d2
+.2 mm
h
l1
l2
l3
l4
l5
m
A/F
t
Sprg Load
N
Initial
Sprg Load
N
End
Zinc Plated Finish
Black Textured Finish
8
(.31)
20 (.79)
6.1
(.24)
7.5
(.30)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
10
(.39)
20 (.79)
6.1
(.24)
7.5
(.30)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
12
(.47)
20 (.79)
6.1
(.24)
7.5
(.30)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
14
(.55)
20 (.79)
6.1
(.24)
7.5
(.30)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
 
Type B - Latch Position Parallel to Mounting Holes

Dimensions in:

millimeters
(inches)

Part Number
d1
Pin = -.05 mm to -.25 mm
Bore = +.1 mm to +.3 mm
s
d2
+.2 mm
h
l1
l2
l3
l4
l5
m
A/F
t
Sprg Load
N
Initial
Sprg Load
N
End
Zinc Plated Finish
Black Textured Finish
8
(.31)
20 (.79)
6.1
(.24)
7.5
(.30)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
10
(.39)
20 (.79)
6.1
(.24)
7.5
(.30)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
12
(.47)
20 (.79)
6.1
(.24)
7.5
(.30)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
14
(.55)
20 (.79)
6.1
(.24)
7.5
(.30)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55