Metric Size, Steel
Square Spring Latches
With Flange for Surface Mounting
GN 722.3

GN 722.2

RoHS Compliant
GN 722.2
GN 722.2
Specification
Information
Guide body: Steel, precision cast, zinc plated finish or black textured finish
Latch: Steel, precision cast, zinc plated, blue passivated
Plunger pin: Steel, zinc plated, blue passivated

GN 722.3 spring latches are used when the indexing pin needs to be retracted. The indexing pin retracts by turning the latch by 180°.
A lock notch will hold the latch in both positions.
Flange has two fixed mounting holes and two slotted holes. Fixed or slotted holes can accommodate metric DIN 933/931 hex cap screws or DIN 912 socket cap screws. Slots allow for more precise alignment of latch.
GN 722.3 spring latches are designed for use in steel construction or locksmith shops where less precise positioning / locking is required. The dimensional tolerances are therefore chosen for cost-effective production, while insuring that functional saftety is guaranteed when exposed to dirty or dusty environments.

Can be used with GN 965 T-Nut Assemblies and 30/40 mm aluminum profile systems. See also Guide to Using GN 965 Assemblies with Various Standard Components. Can also be used with GN 968 T-Nut Assemblies and 30/40/45 mm aluminum profile systems. See also Guide to Using GN 968 Assemblies with Various Standard Components

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Type L - Left Indexing Cam

Dimensions in:

millimeters
(inches)

Part Number
d1
Pin = -.05 mm to -.25 mm
Bore = +.1 mm to +.3 mm
s
b
+.3 mm
d2
+.2 mm
h1
h2
k1
k2
k3
l1
l2
l3
l4
l5
m
A/F
t
Spring
Load N
Initial
Spring Load
N
End
Zinc Plated Finish
Black Textured Finish
8
(.31)
20
(.79)
6.1
(.24)
6.1
(.24)
7.5
(.30)
10
(.39)
7.5
(.30)
18
(.71)
12
(.47)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
10
(.39)
20
(.79)
6.1
(.24)
6.1
(.24)
7.5
(.30)
10
(.39)
7.5
(.30)
18
(.71)
12
(.47)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
12
(.47)
20
(.79)
6.1
(.24)
6.1
(.24)
7.5
(.30)
10
(.39)
7.5
(.30)
18
(.71)
12
(.47)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
14
(.55)
20
(.79)
6.1
(.24)
6.1
(.24)
7.5
(.30)
10
(.39)
7.5
(.30)
18
(.71)
12
(.47)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
 
Type R - Right Indexing Cam

Dimensions in:

millimeters
(inches)

Part Number
d1
Pin = -.05 mm to -.25 mm
Bore = +.1 mm to +.3 mm
s
b
+.3 mm
d2
+.2 mm
h1
h2
k1
k2
k3
l1
l2
l3
l4
l5
m
A/F
t
Spring
Load N
Initial
Spring Load
N
End
Zinc Plated Finish
Black Textured Finish
8
(.31)
20
(.79)
6.1
(.24)
6.1
(.24)
7.5
(.30)
10
(.39)
7.5
(.30)
18
(.71)
12
(.47)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
10
(.39)
20
(.79)
6.1
(.24)
6.1
(.24)
7.5
(.30)
10
(.39)
7.5
(.30)
18
(.71)
12
(.47)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
12
(.47)
20
(.79)
6.1
(.24)
6.1
(.24)
7.5
(.30)
10
(.39)
7.5
(.30)
18
(.71)
12
(.47)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55
14
(.55)
20
(.79)
6.1
(.24)
6.1
(.24)
7.5
(.30)
10
(.39)
7.5
(.30)
18
(.71)
12
(.47)
68
(2.68)
14
(.55)
35
(1.38)
37
(1.46)
48
(1.89)
34
(1.34)
10
(.39)
6.1
(.24)
16
55