Metric Size, Glass Fiber Reinforced Plastic
Clamping Knobs with Indexing Plunger
With Safety Function
GN 7336.8
GN 7336.8
RoHS Compliant

This line drawing is movable on the page...just click and drag!
GN 420
Specification
Information
GN 7336 Knurled knob body: Technopolymer plastic (Polyamide PA), black matte finish
Threaded body: Steel, zinc plated, blue passivated
Cover cap: Glass fiber reinforced plastic, light gray matte finish
Plunger pin: Steel, nitrided and blackened

 

GN 7336.8 clamping knobs with indexing plunger are an advanced version of GN 7336.7 clamping knobs.
Like GN 7336.7, they are used for positioning, securing and clamping adjusting elements simultaneously.
The design of GN 7336.8 ensures that the indexing plunger cannot be pulled from the indexing bore by turning the knurled knob, but only by deliberately pulling the handle (safety function).
Maximum heat resistance of plastic: 130°C (265°F).


CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
d2
Thread

d3
Plunger Bore G7 tol.
-.02 mm
-.04 mm

d4
d5
l1
l2
l3
l4
min.
l5
A/F
Spring Load N~
initial
end
42
(1.65)
M16 x 1.5
6
(.24)
11
(.43)
19
(.75)
60
(2.36)
9
(.35)
34
(1.34)
23
(.91)
26
(1.02)
19
(.75)
14
26
42
(1.65)
M16 x 1.5
8
(.31)
11
(.43)
19
(.75)
60
(2.36)
9
(.35)
34
(1.34)
23
(.91)
26
(1.02)
19
(.75)
14
26
53
(2.09)
M16 x 1.5
6
(.24)
11
(.43)
24
(.94)
66
(2.60)
9
(.35)
34
(1.34)
23
(.91)
26
(1.02)
19
(.75)
14
26
53
(2.09)
M16 x 1.5
8
(.31)
11
(.43)
24
(.94)
66
(2.60)
9
(.35)
34
(1.34)
23
(.91)
26
(1.02)
19
(.75)
14
26