Metric Size, Steel
Ball Plungers
With Slotted Head
GN 815
wo

GN 815


RoHS Compliant


GN 815
GN 615
Specification
Information

Threaded body: Hardened steel, black oxide finish
Ball: Hardened steel, plain finish
Spring: Steel


GN 815 ball plungers are as stops as well as thrust elements or ejectors.
The head gives a defined and fixed installation position.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1 d2 d3 l1 l2 l3 w
compression
Spring Load N
Initial
Spring Load N
End
4NOJ8
Download the CAD
M4 x .7 2.5
(.10)
6
(.24)
6.5
(.26)
3
(.12)
5
(.20)
0.8
(.03)
8 14
5NOJ8
Download the CAD
M5 x .8 3
(.12)
8
(.31)
8.5
(.33)
4
(.16)
6.7
(.26)
0.9
(.04)
8 14
6NOJ8
Download the CAD
M6 x 1.0 3.5
(.14)
10
(.39)
9
(.35)
5
(.20)
-- 1
(.04)
11 18
8NOJ8
Download the CAD
M8 x 1.25 4.5
(.18)
13
(.51)
11
(.43)
5.5
(.22)
-- 1.5
(.06)
18 31
10NOJ8
Download the CAD
M10 x 1.5 6
(.24)
16
(.63)
14
(.55)
6
(.24)
-- 2
(.08)
24 45
12NOJ8
Download the CAD
M12 x 1.75 8
(.31)
18
(.71)
15
(.59)
7
(.28)
-- 2.5
(.10)
26 49