Metric Size, Steel
Indexing Plungers
Lock-out or Non Lock-out Type
GN 817.1


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Threaded body: Zinc die-cast, matte black powder coated finish
Plunger pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Knob: Technopolymer plastic (Polyamide PA), black matte finish or red RAL 3000 finish, not removable

Type B - Lock-out type
Type C - Non lock-out type

GN 817.1 Indexing plungers Type C are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
Pin 
-.02/-.04
Bore
-.03/-.08
l1 b d2 d3 d4 k l2 l3 l4 Spring Load N
Type B
Type C
Initial End
Black
Red Black
Red
817.1-6-6-B
Download the CAD
817.1-6-6-B-RT
Download the CAD
817.1-6-6-C
Download the CAD
817.1-6-6-C-RT
Download the CAD
6
(.24)
6
(.24)
13
(.51)
23
(.91)
4.3
(.17)
34
(1.34)
22
(.87)
48
(1.89)
22
(.87)
6
(.24)
6.5 19
817.1-6-9-B
Download the CAD
817.1-6-9-B-RT
Download the CAD
817.1-6-9-C
Download the CAD
817.1-6-9-C-RT
Download the CAD
6
(.24)
9
(.35)
13
(.51)
23
(.91)
4.3
(.17)
34
(1.34)
22
(.87)
48
(1.89)
22
(.87)
6
(.24)
6 25
817.1-8-8-B
Download the CAD
817.1-8-8-B-RT
Download the CAD
817.1-8-8-C
Download the CAD
817.1-8-8-C-RT
Download the CAD
8
(.31)
8
(.31)
16
(.63)
28
(1.10)
5.3
(.22)
38
(1.50)
26
(1.02)
58
(2.28)
26
(1.02)
8
(.31)
8.5 26
817.1-8-12-B
Download the CAD
817.1-8-12-B-RT
Download the CAD
817.1-8-12-C
Download the CAD
817.1-8-12-C-RT
Download the CAD
8
(.31)
12
(.47)
16
(.63)
28
(1.10)
5.3
(.22)
38
(1.50)
26
(1.02)
58
(2.28)
26
(1.02)
8
(.31)
8.5 28
817.1-10-12-B
Download the CAD
817.1-10-12-B-RT
Download the CAD
817.1-10-12-C
Download the CAD
817.1-10-12-C-RT
Download the CAD
10
(.39) 
12
(.47)
16
(.63)
28
(1.10)
5.3
(.22)
38
(1.50)
26
(1.02)
58
(2.28)
26
(1.02)
8
(.31)
9.5 38