Inch and Metric Size, Steel
Indexing Plungers with T-Handle
With and Without Rest Position
GN 817.4


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Body: Steel, black oxide finish  
Plunger pin: Steel, black oxide finish, hardened
T-handle: Technolpolymer plastic (Polyamid PA), not removable
Lock nut: Steel, blackened ISO 8675 (DIN 439)


GN 817.4 indexing plungers are similar to GN 817, but with a T-handle instead of a round head knob. This shape allows better visual orientation of the indexing position of the Type C version, and is advantageous when greater unlocking forces occur.
Type C with rest position is used in applications where the plunger must not protrude continually. In that case the knob is retracted and afterwards turned by 90°. A notch keeps the plunger in this position.
For stainless steel version see GN 817.4.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Inch Size Type B - Without Rest Position

Dimensions in:

inches
(millimeters)

Part Number
d1
-0.02mm
-0.04mm
l1
min.
d2
Thread
k
l2
l3
l4
l5
A/F
Spring Load N ˜
Without
Lock Nut
With
Lock Nut
Initial
End
.24
(6)
.24
(6)
1/2-13
.79
(20)
1.89
(48)
.87
(22)
.24
(6)
2.13
(54)
.55
(14)
6.5
19
.24
(6)
.35
(9)
1/2-13
.79
(20)
1.89
(48)
.87
(22)
.24
(6)
2.13
(54)
.55
(14)
6
25
.31
(8)
.31
(8)
5/8-11
.98
(25)
2.32
(59)
1.02
(26)
.31
(8)
2.32
(59)
.67
(17)
8.5
26
.31
(8)
.47
(12)
5/8-11
.98
(25)
2.32
(59)
1.02
(26)
.31
(8)
2.32
(59)
.67
(17)
8.5
28
.39
(10)
.47
(12)
5/8-11
.98
(25)
2.32
(59)
1.02
(26)
.31
(8)
2.32
(59)
.67
(17)
9.5
38
 
Inch Size Type C - With Rest Position

Dimensions in:

inches
(millimeters)

Part Number
d1
-0.02mm
-0.04mm
l1
min.
d2
Thread
k
l2
l3
l4
l5
A/F
Spring Load N ˜
Without
Lock Nut
With
Lock Nut
Initial
End
.24
(6)
.24
(6)
1/2-13
.79
(20)
1.89
(48)
.87
(22)
.24
(6)
2.13
(54)
.55
(14)
6.5
19
.24
(6)
.35
(9)
1/2-13
.79
(20)
1.89
(48)
.87
(22)
.24
(6)
2.13
(54)
.55
(14)
6
25
.31
(8)
.31
(8)
5/8-11
.98
(25)
2.32
(59)
1.02
(26)
.31
(8)
2.32
(59)
.67
(17)
8.5
26
.31
(8)
.47
(12)
5/8-11
.98
(25)
2.32
(59)
1.02
(26)
.31
(8)
2.32
(59)
.67
(17)
8.5
28
.39
(10)
.47
(12)
5/8-11
.98
(25)
2.32
(59)
1.02
(26)
.31
(8)
2.32
(59)
.67
(17)
9.5
38
 
Metric Size Type B - Without Rest Position

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
l1
min.
d2
Thread
k
l2
l3
l4
l5
A/F
Spring Load N
Without
Lock Nut
With
Lock Nut
Initial
End
6
(.24)
6
(.24)
M12 x 1.5
20
(.79)
48
(1.89)
22
(.87)
6
(.24)
54
(2.13)
14
(.55)
6.5
19
6
(.24)
9
(.35)
M12 x 1.5
20
(.79)
48
(1.89)
22
(.87)
6
(.24)
54
(2.13)
14
(.55)
6
25
8
(.31)
8
(.31)
M16 x 1.5
25
(.98)
59
(2.32)
26
(1.02)
8
(.31)
59
(2.32)
17
(.67)
8.5
26
8
(.31)
12
(.47)
M16 x 1.5
25
(.98)
59
(2.32)
26
(1.02)
8
(.31)
59
(2.32)
17
(.67)
8.5
28
10
(.39)
12
(.47)
M16 x 1.5
25
(.98)
59
(2.32)
26
(1.02)
8
(.31)
59
(2.32)
17
(.67)
9.5
38
12
(.47)
15
(.59)
M20 x 1.5
25
(.98)
68
(2.68)
33
(1.30)
10
(.39)
59
(2.32)
22
(.87)
11.5
40
   
Metric Size Type C - With Rest Position

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
l1
min.
d2
Thread
k
l2
l3
l4
l5
A/F
Spring Load N ˜
Without
Lock Nut
With
Lock Nut
Initial
End
6
(.24)
6
(.24)
M12 x 1.5
20
(.79)
48
(1.89)
22
(.87)
6
(.24)
54
(2.13)
14
(.55)
6.5
19
6
(.24)
9
(.35)
M12 x 1.5
20
(.79)
48
(1.89)
22
(.87)
6
(.24)
54
(2.13)
14
(.55)
6
25
8
(.31)
8
(.31)
M16 x 1.5
25
(.98)
59
(2.32)
26
(1.02)
8
(.31)
59
(2.32)
17
(.67)
8.5
26
8
(.31)
12
(.47)
M16 x 1.5
25
(.98)
59
(2.32)
26
(1.02)
8
(.31)
59
(2.32)
17
(.67)
8.5
28
10
(.39)
12
(.47)
M16 x 1.5
25
(.98)
59
(2.32)
26
(1.02)
8
(.31)
59
(2.32)
17
(.67)
9.5
38
12
(.47)
15
(.59)
M20 x 1.5
25
(.98)
68
(2.68)
33
(1.30)
10
(.39)
59
(2.32)
22
(.87)
11.5
40