Metric Size, Steel
Indexing Plungers with Removable Pin
Lock-out or Non Lock-out Type
GN 817.8


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Threaded body: Steel, black oxide finish  
Plunger pin: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Knob: Matte black technopolymer plastic (Polyamide PA), not removable
Lock nut: Steel, black oxide finish, ISO 8675
Countersunk screw: Stainless steel, European Standard No. 1.4301 (American Standard Series 304), DIN 7991


GN 817.8 indexing plungers have been designed so that special versions of the indexing pins can be made economically in smaller unit quantities.
If required, the indexing pins can be machined or made by the user as shown in the drawing above. They are assembled with a countersunk screw and can therefore be assembled several times. All parts are supplied individually as a disassembled set.
Type C / CK indexing plungers are used for applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).

See also Operating Instructions.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
Lock-out Type

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
Bore H7
l1
l2
d2
Thread
d3
d4
d5
Thread
k
l3
l4
l5
l6
l7
l8
t
A/F
Spring Load N
Without
Lock Nut
With
Lock Nut
Initial
End
7
(.28)
6
(.24)
8
(.31)
M12 x 1.5
23
(.91)
5
(.20)
M3 x .5
20
(.79)
20
(.79)
48
(1.89)
22
(.87)
6
(.24)
31
(1.22)
17.6
(.69)
7
(.28)
14
(.55)
6.5
19
7
(.28)
9
(.35)
11
(.43)
M12 x 1.5
23
(.91)
5
(.20)
M3 x .5
20
(.79)
20
(.79)
48
(1.89)
22
(.87)
6
(.24)
27.5
(1.08)
21.1
(.83)
7
(.28)
14
(.55)
6
25
8
(.31)
8
(.31)
10
(.39)
M16 x 1.5
28
(1.10)
6
(.24)
M4 x .7
24
(.94)
25
(.98)
58
(2.28)
26
(1.02)
8
(.31)
39
(1.54)
20.6
(.81)
8
(.31)
17
(.67)
8.5
26
8
(.31)
12
(.47)
14
(.55)
M16 x 1.5
28
(1.10)
6
(.24)
M4 x .7
24
(.94)
25
(.98)
58
(2.28)
26
(1.02)
8
(.31)
34
(1.34)
25.6
(1.00)
8
(.31)
17
(.67)
8.5
28
10
(.39)
12
(.47)
14
(.55)
M16 x 1.5
28
(1.10)
7.5
(.30)
M4 x .7
24
(.94)
30
(1.18)
58
(2.28)
26
(1.02)
8
(.31)
39.2
(1.55)
25.4
(1.00)
8
(.31)
17
(.67)
9.5
38
12
(.47)
15
(.59)
17
(.67)
M20 x 1.5
28
(1.10)
9
(.35)
M6 x .8
28.5
(1.12)
35
(1.38)
10
(.39)
33
(1.30)
10
(.39)
47.3
(1.86)
31.3
(1.23)
13.5
(.53)
22
(.87)
11.5
40
   
Non Lock-out Type

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
Bore H7
l1
l2
d2
Thread
d3
d4
d5
Thread
k
l3
l4
l5
l6
l7
l8
t
A/F
Spring Load N ˜
Without
Lock Nut
With
Lock Nut
Initial
End
7
(.28)
6
(.24)
8
(.31)
M12 x 1.5
23
(.91)
5
(.20)
M3 x .5
20
(.79)
20
(.79)
48
(1.89)
22
(.87)
6
(.24)
31
(1.22)
17.6
(.69)
7
(.28)
14
(.55)
6.5
19
7
(.28)
9
(.35)
11
(.43)
M12 x 1.5
23
(.91)
5
(.20)
M3 x .5
20
(.79)
20
(.79)
48
(1.89)
22
(.87)
6
(.24)
27.5
(1.08)
21.1
(.83)
7
(.28)
14
(.55)
6
25
8
(.31)
8
(.31)
10
(.39)
M16 x 1.5
28
(1.10)
6
(.24)
M4 x .7
24
(.94)
25
(.98)
58
(2.28)
26
(1.02)
8
(.31)
39
(1.54)
20.6
(.81)
8
(.31)
17
(.67)
8.5
26
8
(.31)
12
(.47)
14
(.55)
M16 x 1.5
28
(1.10)
6
(.24)
M4 x .7
24
(.94)
25
(.98)
58
(2.28)
26
(1.02)
8
(.31)
34
(1.34)
25.6
(1.00)
8
(.31)
17
(.67)
8.5
28
10
(.39)
12
(.47)
14
(.55)
M16 x 1.5
28
(1.10)
7.5
(.30)
M4 x .7
24
(.94)
30
(1.18)
58
(2.28)
26
(1.02)
8
(.31)
39.2
(1.55)
25.4
(1.00)
8
(.31)
17
(.67)
9.5
38
12
(.47)
15
(.59)
17
(.67)
M20 x 1.5
28
(1.10)
9
(.35)
M6 x .8
28.5
(1.12)
35
(1.38)
10
(.39)
33
(1.30)
10
(.39)
47.3
(1.86)
31.3
(1.23)
13.5
(.53)
22
(.87)
11.5
40