Metric Size, Stainless Steel
Indexing Plungers with Multiple Pin Lengths
Threaded Body, Lock-out Type
GN 817


RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information
Threaded body: Stainless steel, European standard 1.4305 (American standard 303 series)  
Plunger pin: Stainless steel, ground and chemically nickel plated
Knob: Matte black technopolymer plastic (Polyamide PA), not removable
Lock nut: Stainless steel, black oxide finish, DIN 439 / ISO 4035

GN 817.1-NI indexing plungers offer the following advantages: 
--Two retracting strokes l1 per plunger diameter 
--When plunger is retracted the mechanism is partly shrouded
--Defined thread length by an undercut at the end of the thread
Used in applications where the plunger must not protrude continually. To achieve this, the knob is rotated by 90° after being retracted. The head of the plunger body is provided with a suitable notch in opposite positions so as to prevent the plunger from accidentally slipping back into its forward position due to error or vibration.
This indexing plunger has the unique feature of the pull knob enclosing the top of the plunger body, allowing less debris to enter into the mechanism.
Maximum heat resistance of nylon plastic hand knob: 110°C (230°F).
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
With Pull Knob

Dimensions in:

millimeters
(inches)

Part Number
d1
-0.02mm
-0.04mm
l1
min.
d2
Thread
d3
l2
l3
l4
A/F
Spring Load N
Without
Lock Nut
With
Lock Nut
Initial
End
4
(.16)
4
(.16)
M8 x 1.0
16
(.63)
35
(1.38)
16
(.63)
5
(.20)
10
(.39)
4
12
4
(.16)
6
(.24)
M8 x 1.0
16
(.63)
35
(1.38)
16
(.63)
5
(.20)
10
(.39)
4
12.5
5
(.20)
5
(.20)
M10 x 1.0
19
(.75)
40
(1.57)
18
(.71)
6
(.24)
12
(.47)
5
15
5
(.20)
8
(.31)
M10 x 1.0
19
(.75)
40
(1.57)
18
(.71)
6
(.24)
12
(.47)
5
16
6
(.24)
6
(.24)
M12 x 1.5
23
(.91)
48
(1.89)
22
(.87)
6
(.24)
14
(.55)
6
19
6
(.24)
9
(.35)
M12 x 1.5
23
(.91)
48
(1.89)
22
(.87)
6
(.24)
14
(.55)
6
25
8
(.31)
8
(.31)
M16 x 1.5
28
(1.10)
58
(2.28)
26
(1.02)
8
(.31)
17
(.67)
8.5
26
8
(.31)
12
(.47)
M16 x 1.5
28
(1.10)
58
(2.28)
26
(1.02)
8
(.31)
17
(.67)
8.5
28
10
(.39)
12
(.47)
M16 x 1.5
28
(1.10)
58
(2.28)
26
(1.02)
8
(.31)
17
(.67)
9.5
38