IMetric Size, Stainless Steel with Stainless Steel Knob
Mini Indexing Plungers
Lock-out and Non Lock-out Types, with Hidden Lock Mechanism
GN 822.7

GN 822.7

RoHS Compliant


This line drawing is movable on the page...just click and drag!
GN 615
Specification
Information

Body: Stainless steel, European standard No. 1.4305 (American standard series 303)
Plunger: Stainless steel, European standard No. 1.4305 (American standard series 303)
Spring: Stainless steel, European standard No. 1.4310 (American standard series 301)
Knob: American standard series CF-8, matte blasted finish, not removable

GN 822.7 mini indexing plungers feature small, compact dimensions.
Based on the principle of the GN 822 mini indexing plungers, this model combines their ingenious design with a complete series of all current sizes of bolts and threads. These components provide a reasonably priced alternative to the GN 607 / GN 607.1 indexing plungers of the appropriate sizes.
To mount, first turn the mini indexing plunger in using the knurled button. Pulling the indexing pin will release the hexagon nut which can then be tightened with an open-end spanner.
Plungers are inserted into position by holding them by the knurled knob. The wrench flats on the lock nut are exposed when the pin is retracted, so that the plunger can be easily tightened by means of an open end wrench.
Type BN is non lock-out type.
Type CN offers a lock-out position for applications that require the plunger pin to be retracted for an extended period of time. The button can be turned by 30° after retracting the indexing pin, holding it in the “retracted” position using the indexing lock. In the rest position, the lock-out mechanism is completely concealed by the knob.
d1 pin tolerance = -.02 to .04 mm
GN 609 spacer bushings may be ordered separately upon request.
For version with plastic knob see GN 822.7.
For steel version see GN 822.6.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

millimeters
(inches)

Part Number d1
Pin Dia.
d2
Thread
d3 d4 l1 l2
min.
l3 k A/F
(h11 tol.)
Spring Load N~
Type B
Non Lock-out
Type C
Lock-out
Start End
822.7-4-M8-BN
Download the CAD
822.7-4-M8-CN
Download the CAD
4
(.16)
M8 x 1.25 21
(.83)
15
(.59)
27.5
(1.08)
5
(.20)
6
(.24)
16.5
(.65)
10
(.39)
4 12
822.7-4-M8X1-BN
Download the CAD
822.7-4-M8X1-CN
Download the CAD
M8 x 1
822.7-5-M10-BN
Download the CAD
822.7-5-M10-CN
Download the CAD
5
(.20)
M10 x 1.5 25
(.98)
18
(.71)
34
(1.34)
6
(.24)
8
(.31)
20
(.79)
12
(.47)
6 16
822.7-5-M10X1-BN
Download the CAD
822.7-5-M10X1-CN
Download the CAD
M10 x 1
822.7-6-M10-BN
Download the CAD
822.7-6-M10-CN
Download the CAD
6
(.24)
M10 x 1.5 25
(.98)
18
(.71)
34
(1.34)
6
(.24)
8
(.31)
20
(.79)
12
(.47)
6 16
822.7-6-M10X1-BN
Download the CAD
822.7-6-M10X1-CN
Download the CAD
M10 x 1
822.7-6-M12-BN
Download the CAD
822.7-6-M12-CN
Download the CAD
6
(.24)
M12 x 1.75 28
(1.10)
20
(.79)
40.5
(1.59)
7
(.28)
10
(.39)
23.5
(.93)
14
(.55)
10 23
822.7-6-M12X1.5-BN
Download the CAD
822.7-6-M12X1.5-CN
Download the CAD
M12 x 1.5
822.7-7-M12-BN
Download the CAD
822.7-7-M12-CN
Download the CAD
7
(.28)
M12 x 1.75 28
(1.10)
20
(.79)
40.5
(1.59)
7
(.28)
10
(.39)
23.5
(.93)
14
(.55)
10 23
822.7-7-M12X1.5-BN
Download the CAD
822.7-7-M12X1.5-CN
Download the CAD
M12 x 1.5
822.7-8-M16-BN
Download the CAD
822.7-8-M16-CN
Download the CAD
8
(.31)
M16 x 2 33
(1.30)
23
(.91)
47.5
(1.87)
10
(.39)
12
(.47)
25.5
(1.00)
17
(.67)
11 35
822.7-8-M16X1.5-BN
Download the CAD
822.7-8-M16X1.5-CN
Download the CAD
M16 x 1.5
822.7-10-M16-BN
Download the CAD
822.7-10-M16-CN
Download the CAD
10
(.39)
M16 x 2 33
(1.30)
23
(.91)
47.5
(1.87)
10
(.39)
12
(.47)
25.5
(1.00)
17
(.67)
11 35
822.7-10-M16X1.5-BN
Download the CAD
822.7-10-M16X1.5-CN
Download the CAD
M16 x 1.5