Metric Size, Steel
Mini Indexing Plungers
Plate Mount, Lock-out and Non Lock-out Types
GN 822.8

GN 822.8

RoHS Compliant


This line drawing is movable on the page...just click and drag!
GN 615
Specification
Information

Body: Zinc die cast, corrosion-resistant ZNDG Pass nano®-coating, black
Plunger pin: Stainless steel, European standard No. 1.4305 (American standard series 303)
Spring: Stainless steel, European standard No. 1.4310 (American standard series 301)
Knob: Matte black technopolymer plastic (Polyamide PA), not removable

GN 822.8 mini indexing plungers feature small, compact dimensions. They are mounted by countersunk screws.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1
Pin Dia. h9
Bore Size +.03/+.08 mm
l1
Pin Length
b1 b2

d2
Hub Dia.
-.15 mm

d3 d4 k l2 l3 l4 l5
Stroke
Spring Load N~
Type B
Non Lock-out
Type C
Lock-out
Start End
822.8-4-5-B
Download the CAD
822.8-4-5-C
Download the CAD
4
(.16)
5
(.20)
35
(1.38)
15
(.59)
8
(.31)
21
(.83)
4.3
(.17)
25
(.98)
20.5
(.81)
2
(.08)
4
(.16)
5
(.20)
4 12
822.8-4-10-B
Download the CAD
822.8-4-10-C
Download the CAD
10
(.39)
822.8-5-6-B
Download the CAD
822.8-5-6-C
Download the CAD
5
(.20)
6
(.24)
40
(1.57)
18
(.71)
10
(.39)
25
(.98)
4.3
(.17)
30
(1.18)
25.5
(1.00)
2.5
(.10)
4
(.16)
6
(.24)
6 16
822.8-5-12-B
Download the CAD
822.8-5-12-C
Download the CAD
12
(.47)
822.8-6-6-B
Download the CAD
822.8-6-6-C
Download the CAD
6
(.24)
6
(.24)
40
(1.57)
18
(.71)
10
(.39)
25
(.98)
4.3
(.17)
30
(1.18)
25.5
(1.00)
2.5
(.10)
4
(.16)
6
(.24)
6 16
822.8-6-12-B
Download the CAD
822.8-6-12-C
Download the CAD
12
(.47)
822.8-8-10-B
Download the CAD
822.8-8-10-C
Download the CAD
8
(.31)
10
(.39)
50
(1.97)
23
(.91)
14
(.55)
33
(1.30)
5.3
(.21)
38
(1.50)
35
(1.38)
2.5
(.10)
5
(.20)
10
(.39)
11 35
822.8-8-20-B
Download the CAD
822.8-8-20-C
Download the CAD
20
(.79)
822.8-10-10-B
Download the CAD
822.8-10-10-C
Download the CAD
10
(.39)
10
(.39)
50
(1.97)
23
(.91)
14
(.55)
33
(1.30)
5.3
(.21)
38
(1.50)
35
(1.38)
2.5
(.10)
5
(.20)
10
(.39)
11 35
822.8-10-20-B
Download the CAD
822.8-10-20-C
Download the CAD
20
(.79)