Metric Size, Steel
Mini Indexing Plungers
Lock-out and Non Lock-out Types, with Hidden Lock Mechanism
GN 822

GN 822


RoHS Compliant


This line drawing is movable on the page...just click and drag!
GN 615
Specification
Information

Body: Steel, zinc-plated, blue passivated finish
Plunger: Stainless steel, European standard No. 1.4305 (American standard series 303)
Spring: Stainless steel, European standard No. 1.4310 (American standard series 301)
Knob: Matte black or red (RAL 3000) technopolymer plastic (Polyamide PA), not removable

GN 822 indexing plungers feature small, compact dimensions. They are designed for installation in thin walled sheet metal applications.
Plungers are inserted into position by holding them by the knurled knob. The wrench flats on the lock nut are exposed when the pin is retracted, so that the plunger can be easily tightened by means of an open end wrench.
Type B is non lock-out type.
Type C offers a lock-out position for applications that require the plunger pin to be retracted for an extended period of time. In the rest position, the lock-out mechanism is completely concealed by the knob.
d1 pin tolerance = -.02 to .04 mm
d1 mating bore size tolerance = +.05 to .1 mm
GN 609 spacer bushings may be ordered separately upon request.
For stainless steel version see GN 822.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number d1
Pin Dia.
d2
Thread
d3 d4 l1 l2
min.
l3 l4
min.
A/F
(h11 tol.)
Spring
Load N~
Type B
Non Lock-out
Type C
Lock-out
Black Knob Red Knob Black Knob Red Knob Start End
8XRM0
Download the CAD
822-4-B-ST-RT
Download the CAD
8XRM5
Download the CAD
822-4-C-ST-RT
Download the CAD
4
(.16)
M8 x .75 21
(.83)
15
(.59)
26.5
(1.04)
5
(.20)
5
(.20)
3.5
(.14)
10
(.39)
4.5 12
8XRM1
Download the CAD
822-5-B-ST-RT
Download the CAD
8XRM6
Download the CAD
822-5-C-ST-RT
Download the CAD
5
(.20)
M8 x .75 21
(.83)
15
(.59)
26.5
(1.04)
5
(.20)
5
(.20)
3.5
(.14)
10
(.39)
4.5 12
100XRM2
Download the CAD
822-6-B-ST-RT
Download the CAD
100XRM7
Download the CAD
822-6-C-ST-RT
Download the CAD
6
(.24)
M10 x 1 25
(.98)
18
(.71)
34
(1.34)
7
(.28)
7
(.28)
4.5
(.18)
12
(.47)
5 18
100XRM3
Download the CAD
822-7-B-ST-RT
Download the CAD
100XRM8
Download the CAD
822-7-C-ST-RT
Download the CAD
7
(.28)
M10 x 1 25
(.98)
18
(.71)
34
(1.34)
7
(.28)
7
(.28)
4.5
(.18)
12
(.47)
5 18