Metric Size, Stainless Steel
Thin Hexagon Nuts
For Indexing Plungers / Cam Action Indexing Plungers
GN 909.5

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Body: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)


With their small dimensions, GN 909.5 thin hexagonal nuts increase the mounting options of indexing plungers and cam action indexing plungers.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d
Thread
b
e
-.1 mm
s
M8 x 1.0
3.5
(.14)
14.3
(.56)
13
(.51)
M10 x 1.0
3.5
(.14)
16.6
(.65)
15
(.59)
M12 x 1.5
4
(.16)
18.9
(.75)
17
(.67)
M16 x 1.5
4.5
(.18)
24.5
(.96)
22
(.87)
M20 x 1.5
4.5
(.18)
29.5
(1.16)
27
(1.06)