Metric Size, Steel
Thin Hexagon Nuts
For Indexing Plungers / Cam Action Indexing Plungers
GN 909

RoHS Compliant
 

This line drawing is movable on the page...just click and drag!
Specification
Information

Body: Steel, blackened finish


With their small dimensions, GN 909 thin hexagonal nuts increase the mounting options of indexing plungers and cam action indexing plungers.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

 

Dimensions in:

millimeters
(inches)

Part Number
d
Thread
b
e
-.1 mm
s
M8 x 1.0
3.5
(.14)
14.3
(.56)
13
(.51)
M10 x 1.0
3.5
(.14)
16.6
(.65)
15
(.59)
M12 x 1.5
4
(.16)
18.9
(.75)
17
(.67)
M16 x 1.5
4.5
(.18)
24.5
(.96)
22
(.87)
M20 x 1.5
4.5
(.18)
29.5
(1.16)
27
(1.06)