Inch Size, Steel
Hand Retractable Spring Plungers
With L Handle, Non Lock-Out Type
LHRP



RoHS Compliant

 
Specification
Information

Plunger body: Low carbon steel, zinc plated  
Plunger pin: Case hardened steel, zinc plated  
Available with or without nylon sealing patch

These L-handle hand retractable spring plungers offer varied pin lengths extending the positioning range of depth.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number A
Thread
B C D E F G H End Pressure
Without
Patch
With
Patch
Start Final
3TRS1*
Download the CAD
3TRS16*
Download the CAD
1/4-20  .75
(19.05)
.20
(5.08)
.16
(4.06)
.25
(6.35)
.40
(10.16)
.09
(2.29)
.50
(12.70)
.12 lbs.  .5 lbs. 
3TRS2*
Download the CAD
3TRS26*
Download the CAD
1/4-20  1.25
(31.75)
.38
(9.65)
.16
(4.06)
.25
(6.35)
.50
(12.70)
.09
(2.29)
.80
(20.32)
.5 lbs.  2.5 lbs. 
6TRS3
Download the CAD
6TRS36
Download the CAD
3/8-16  1.13
(28.70)
.30
(7.62)
.25
(6.35)
.38
(9.65)
.56
(14.22)
.14
(3.56)
.75
(19.05)
.25 lbs.  1.25 lbs. 
6TRS4
Download the CAD
6TRS46
Download the CAD
3/8-16  2.00
(50.80)
.56
(14.22)
.25
(6.35)
.38
(9.65)
.75
(19.05)
.14
(3.56)
1.31
(33.27)
.75 lbs.  3.75 lbs. 
8TRS5
Download the CAD
8TRS56
Download the CAD
1/2-13  1.50
(38.10)
.40
(10.16)
.31
(7.87)
.50
(12.70)
.75
(19.05)
.19
(4.83)
1.00
(25.40)
.5 lbs.  2 lbs. 
8TRS6
Download the CAD
8TRS66
Download the CAD
1/2-13  2.11
(53.59)
.75
(19.05)
.31
(7.87)
.50
(12.70)
1.00
(25.40)
.19
(4.83)
1.25
(31.75)
1 lb.  5 lbs. 
10TRS7
Download the CAD
10TRS76
Download the CAD
5/8-11  1.88
(47.75)
.50
(12.70)
.38
(9.65)
.62
(15.75)
.88
(22.35)
.19
(4.83)
1.25
(31.75)
.75 lbs.  2.5 lbs. 
10TRS8
Download the CAD
10TRS86
Download the CAD
5/8-11  3.05
(77.47)
1.00
(25.40)
.38
(9.65)
.62
(15.75)
1.00
(25.40)
.19
(4.83)
2.00
(50.80)
1 lb.  5 lbs. 
*No Thread Relief