Inch Size, Steel
Hand Retractable Spring Plungers
With L Handle, Lock-Out Type
LRH



RoHS Compliant

 
Specification
Information
Plunger body: Low carbon steel, zinc plated finish  
Plunger pin: Steel, zinc plated finish  
Available with or without sealing patch

These hand retractable plungers have a rest position where the plunger can stay in the retracted position.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number A
Thread
B C D E F G H J End Pressure
Without
Patch
With
Patch
Start Final
3TLL0
Download the CAD
3TLL06
Download the CAD
1/4-20  .75
(19.05)
.20
(5.08)
.16
(4.06)
.25
(6.35)
.40
(10.16)
.09
(2.29)
.50
(12.70)
-- .12 lbs.  .5 lbs. 
3TLL2
Download the CAD
3TLL26
Download the CAD
1/4-20  1.25
(31.75)
.38
(9.65)
.16
(4.06)
.25
(6.35)
.50
(12.70)
.09
(2.29)
.80
(20.32)
-- .5 lbs.  2.5 lbs. 
6TLL3
Download the CAD
6TLL36
Download the CAD
3/8-16  1.13
(28.70)
.30
(7.62)
.25
(6.35)
.38
(9.65)
.56
(14.22)
.14
(3.56)
.75
(19.05)
.13
(3.30)
.25 lbs.  1.25 lbs. 
6TLL4
Download the CAD
6TLL46
Download the CAD
3/8-16  2.00
(50.80)
.56
(14.22)
.25
(6.35)
.38
(9.65)
.75
(19.05)
.14
(3.56)
1.31
(33.27)
.13
(3.30)
.75 lbs.  3.75 lbs. 
8TLL5
Download the CAD
8TLL56
Download the CAD
1/2-13  1.50
(38.10)
.40
(10.16)
.31
(7.87)
.50
(12.70)
.75
(19.05)
.19
(4.83)
1.00
(25.40)
.13
(3.30)
.5 lbs.  2 lbs. 
8TLL6
Download the CAD
8TLL66
Download the CAD
1/2-13  2.11
(53.59)
.75
(19.05)
.31
(7.87)
.50
(12.70)
1.00
(25.40)
.19
(4.83)
1.25
(31.75)
.13
(3.30)
1 lb.  5 lbs. 
10TLL7
Download the CAD
10TLL76
Download the CAD
5/8-11  1.88
(47.75)
.50
(12.70)
.38
(9.65)
.62
(15.75)
.88
(22.35)
.19
(4.83)
1.25
(31.75)
.13
(3.30)
.75 lbs.  2.5 lbs. 
10TLL8
Download the CAD
10TLL86
Download the CAD
5/8-11  3.05
(77.47)
1.00
(25.40)
.38
(9.65)
.62
(15.75)
1.00
(25.40)
.19
(4.83)
2.00
(50.80)
.13
(3.30)
1 lb.  5 lbs.