Inch Size, Stainless Steel
Hand Retractable Spring Plungers
With L Handle, Lock-Out Type
LRHS
wo


RoHS Compliant

 
Specification
Information
Plunger body and pin: Stainless steel, type 303
Available with or without sealing patch

These hand retractable plungers have a rest position where the plunger can stay in the retracted position.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number A
Thread
B C D E F G H J End Pressure
Without
Patch
With
Patch
Start Final
3TLW1
Download the CAD
3TLW16
Download the CAD
1/4-20  1.25
(31.75)
.38
(9.65)
.16
(4.06)
.25
(6.35)
.50
(12.70)
.09
(2.29)
.80
(20.32)
-- .5 lbs.  2.5 lbs. 
6TLW2
Download the CAD
6TLW26
Download the CAD
3/8-16  2.00
(50.80)
.56
(14.22)
.25
(6.35)
.38
(9.65)
.75
(19.05)
.14
(3.56)
1.31
(33.27)
.13
(3.30)
.75 lbs.  3.75 lbs. 
8TLW3
Download the CAD
8TLW36
Download the CAD
1/2-13  2.11
(53.59)
.75
(19.05)
.31
(7.87)
.50
(12.70)
1.00
(25.40)
.19
(4.83)
1.25
(31.75)
.13
(3.30)
1 lb.  5 lbs. 
10TLW4
Download the CAD
10TLW46
Download the CAD
5/8-11  3.05
(77.47)
1.00
(25.40)
.38
(9.65)
.62
(15.75)
1.00
(25.40)
.19
(4.83)
2.00
(50.80)
.13
(3.30)
1 lb.  5 lbs.