Inch Size,  Steel
Hand Retractable Spring Plungers
Knurled Handle, Lock-Out Type
LRSP


RoHS Compliant


 

Specification
Plunger body: Low carbon steel, yellow zinc plated
Plunger pin: Case hardened steel, yellow zinc plated
Spring: Steel
Available with or without sealing patch

Information
These hand retractable plungers have a lock-out position
where the plunger can stay in the retracted position via a 90° turn of the handle.
Stainless steel version see LRSS.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
  Dimensions in: inches
(millimeters)
Part Number  A
Thread
B C D E F G End Pressure
Without
Patch
With
Patch
Start Final
3TLR1
Download the CAD
3TLR16
Download the CAD
1/4-20  .500
(12.70)
.13
(3.18)
.123
(3.15)
.500
(12.70)
.313
(7.94)
.19
(4.83)
1 lb. 4 lbs. 
5/16-18 
.625
(15.88)
.19
(4.76)
.154
(3.94)
.625
(15.88)
.375
(9.53)
.25
(6.35)
1 lb.  5 lbs.
6TLR2
Download the CAD
6TLR26
Download the CAD
3/8-16  .750
(19.05)
.22
(5.59)
.185
(4.72)
.750
(19.05)
.500
(12.70)
.31
(7.87)
1 lb. 8 lbs.
8TLR3
Download the CAD
8TLR36
Download the CAD
1/2-13  .875
(22.23)
.25
(6.35)
.248
(6.32)
1.00
(25.40)
.625
(15.28)
.38
(9.65)
1 lb.  10 lbs.