Inch Size, Stainless Steel
Hand Retractable Spring Plungers
With Knurled Handle, Lock-Out Type
LRSS


RoHS Compliant

 
Specification
Information
Plunger body and pin: Stainless steel, type 303  
Spring: Stainless steel  
Available with or without sealing patch

These hand retractable plungers have a rest position where the plunger can stay in the retracted position.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number A
Thread
B C D E F G End Pressure
Without
Patch
With
Patch
Start Final
3TLH1
Download the CAD
3TLH16
Download the CAD
1/4-20  .500
(12.70)
.13
(3.18)
.123
(3.15)
.500
(12.70)
.313
(7.94)
.19
(4.83)
1 lb. 4 lbs. 
5/16-18 
.625
(15.88)
.19
(4.76)
.154
(3.94)
.625
(15.88)
.375
(9.53)
.25
(6.35)
1 lb.  5 lbs.
6TLH2
Download the CAD
6TLH26
Download the CAD
3/8-16  .750
(19.05)
.22
(5.59)
.185
(4.72)
.750
(19.05)
.500
(12.70)
.31
(7.87)
1 lb. 8 lbs.
8TLH3
Download the CAD
8TLH36
Download the CAD
1/2-13  .875
(22.23)
.25
(6.35)
.248
(6.32)
1.00
(25.40)
.625
(15.28)
.38
(9.65)
1 lb.  10 lbs.