Inch Size, Steel or Stainless Steel
Push-Fit Ball Plungers

Press-Fit Type

PBP
pbpp
RoHS Compliant

  pbpd
Specification
Body: Steel, black oxide finish, or 303 stainless steel
Spring: Plain steel or stainless steel
Ball: 440 stainless steel

Information
Push-fit ball plungers can be used when a threaded ball plunger is impractical or when threaded adjustments are not required. Easy installation for use in wood, soft plastic, or aluminum.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Steel Body Table

Dimensions in:

inches
(millimeters)

Part Number
A
+.002/-.000
B
C
D
E
F
End Force (lbs.)
Stainless
Steel Ball
Nylon
Ball
Start
Final
.125
(3.18)
.252
(6.40)
.035
(.89)
.094
(2.39)
.187
(4.75)
.032
(.81)
.4
1.3
.125
(3.18)
.252
(6.40)
.035
(.89)
.094
(2.39)
.187
(4.75)
.032
(.81)
.75
2.5
.188
(4.76)
.410
(10.41)
.058
(1.47)
.156
(3.96)
.250
(6.35)
.035
(.89)
1
2.5
.188
(4.76)
.410
(10.41)
.058
(1.47)
.156
(3.96)
.250
(6.35)
.044
(1.12)
2
5
.250
(6.35)
.480
(12.19)
.070
(1.78)
.188
(4.78)
.312
(7.92)
.048
(1.22)
1.5
3.5
.250
(6.35)
.480
(12.19)
.070
(1.78)
.188
(4.78)
.312
(7.92)
.044
(1.12)
3
7
.312
(7.92)
.643
(16.33)
.090
(2.29)
.250
(6.35)
.375
(9.53)
.045
(1.14)
2
5
.312
(7.92)
.643
(16.33)
.090
(2.29)
.250
(6.35)
.375
(9.53)
.045
(1.14)
4
10
.375
(9.53)
.790
(20.07)
.110
(2.79)
.312
(7.92)
.500
(12.70)
.081
(2.06)
2.5
7
.375
(9.53)
.790
(20.07)
.110
(2.79)
.312
(7.92)
.500
(12.70)
.078
(1.98)
5
14
.500
(12.70)
1.130
(28.70)
.161
(4.09)
.437
(11.10)
.688
(17.48)
.088
(2.24)
4
9
.500
(12.70)
1.130
(28.70)
.161
(4.09)
.437
(11.13)
.688
(17.48)
.088
(2.24)
8
18
 Stainless Steel Body Table

Dimensions in:

inches
(millimeters)

 

Part Number
A
+.002/-.000
B
C
D
E
F
End Force (lbs.)
Stainless
Steel Ball
Nylon
Ball
Start
Final
.125
(3.18)
.252
(6.40)
.035
(.89)
.094
(2.39)
.187
(4.75)
.032
(.81)
.4
1.3
.125
(3.18)
.252
(6.40)
.035
(.89)
.094
(2.39)
.187
(4.75)
.032
(.81)
.75
2.5
.188
(4.76)
.410
(10.41)
.058
(1.47)
.156
(3.96)
.250
(6.35)
.035
(.89)
1
2.5
.188
(4.76)
.410
(10.41)
.058
(1.47)
.156
(3.96)
.250
(6.35)
.044
(1.12)
2
5
.250
(6.35)
.480
(12.19)
.070
(1.78)
.188
(4.78)
.312
(7.92)
.048
(1.22)
1.5
3.5
.250
(6.35)
.480
(12.19)
.070
(1.78)
.188
(4.78)
.312
(7.92)
.044
(1.12)
3
7
.312
(7.92)
.643
(16.33)
.090
(2.29)
.250
(6.35)
.375
(9.53)
.045
(1.14)
2
5
.312
(7.92)
.643
(16.33)
.090
(2.29)
.250
(6.35)
.375
(9.53)
.045
(1.14)
4
10
.375
(9.53)
.790
(20.07)
.110
(2.79)
.312
(7.92)
.500
(12.70)
.081
(2.06)
2.5
7
.375
(9.53)
.790
(20.07)
.110
(2.79)
.312
(7.92)
.500
(12.70)
.078
(1.98)
5
14
.500
(12.70)
1.130
(28.70)
.161
(4.09)
.437
(11.10)
.688
(17.48)
.088
(2.24)
4
9
.500
(12.70)
1.130
(28.70)
.161
(4.09)
.437
(11.13)
.688
(17.48)
.088
(2.24)
8
18