Inch Size,
T-Handle Rapid Release Pins
With Stainless Steel Shank
RP 100.1

RP 100

RoHS Compliant

This line drawing is movable on the page...just click and drag!
RP 100
Specification
Information

Shaft: Heat treated 17-4 stainless steel
Handle: 380 Die cast aluminum with black anodized finish
Split ring, inner spindle, spring and balls: Stainless steel

Call our sales staff with your special accessory order requirements.
Shipping
Shank in American Standard 304 stainless steel also available.
Pins in other diameters, materials, lengths, handle configurations and other modifications available upon request.
For lanyards and flanged and threaded receptacles click HERE.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part Number
d1
Shaft Tol.
Min./Max
l1
d2
+/-.005
d3
l2
+.000-.030
l3

.375
(9.53)

.3720/.3735
(9.45/9.49)
1
.440
(11.18)
2.00
(50.8)
.367
(9.27)
1.37
(34.8)
1.5
2
2.5
3
4
6

120W2RG1
Download the CAD

.500
(12.70)

.4970/.4985
(12.62/12.66)

2

.594
(15.09)

2.25
(57.2)

.460
(11.68)

1.60
(40.6)

3
4
6
.625
(15.88)
.6220/.6235
(15.80/15.84)
2
.750
(19.05)
3.07
(78.0)
.580
(14.73)
1.77
(45.0)
3
4