Inch Size,
Rapid Release Pins
With Steel Shank
RP 200

RP 200

RoHS Compliant

This line drawing is movable on the page...just click and drag!
RP 200
Specification
Information

Shaft: 4130 steel, hardened, zinc-plated and baked
Handle: 2024-T4 aluminum with black anodized finish
Split ring, inner spindle, spring and balls: Stainless steel

Call our sales staff with your special order requirements.
Shipping
Pins in other diameters, materials, lengths, handle configurations and other modifications available upon request.
For lanyards and flanged and threaded receptacles click HERE.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

inches
(millimeters)

Part
Number
d1
Shaft Tol.
Min./Max
l1
d2
+/-.005
d3
l2 
+.000-.030
l3
.250
(6.35)
.2470/.2485
(6.31/6.27)
1
.289
(7.34)
.81
(20.6)
.290
(7.37)
.92
(23.4)
2
3
4
.313
(7.94)
.3095/.3110
(7.86/7.90)
1
.375
(9.53)
.81
(20.6)
.330
(8.38)
.92
(23.4)
2
3
4
6

.375
(9.53)

.3720/.3735
(9.45/9.49)
1
.440
(11.18)
1.00
(25.4)
.365
(9.27)
1.01
(25.4)
1.5
2
2.5
3
4
6

120W2RG2
Download the CAD

.500
(12.70)

.4970/.4985
(12.62/12.66)

2

.594
(15.09)

1.37
(34.8)

.460
(11.68)

1.27
(32.3)

3
4
6
.625
(15.88)
.6220/.6235
(15.80/15.84)
2
.750
(19.05)
1.75
(44.5)
.580
(14.73)
1.65
(41.9)
3
4