Inch Size, Steel
Stubby Hand Retractable Spring Plungers
With Pull Ring , Non Lock-Out Type
SPRP

RoHS Compliant


 
Specification
Information

Plunger body: 12L14 steel, zinc plated finish  
Plunger pin: Case hardened steel, zinc plated finish  
Pull ring: Spring steel, zinc plated finish

Ideal for applications with limited space.  
Locking patch available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number d2
Thread
B C D E F End Pressure
Start Final
3TSP1
Download the CAD
1/4-20  .57
(14.48)
.31
(7.87)
.19
(4.83)
.16
(4.06)
.47
(12.0)
.5 lb.  2 lbs. 
6TSP2
Download the CAD
3/8-16  .82
(20.83)
.44
(11.18)
.28
(7.11)
.25
(6.35)
.61
(15.4)
.75 lb.  3 lbs. 
8TSP3
Download the CAD
1/2-13  1.06
(26.92)
.56
(14.22)
.38
(9.65)
.31
(7.87)
.84
(21.4)
1 lb.  4 lbs. 
10TSP4
Download the CAD
5/8-11  1.31
(33.27)
.69
(17.53)
.44
(11.18)
.38
(9.65)
1.06
(27.0)
1.125 lbs.  5 lbs.