Inch Size, Stainless Steel
Short Spring Plungers
With Stainless Steel Nose

SPSNL
wo
spsnlp
RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Body, ball and spring: Stainless steel,
Passivated finish
Available with or without nylon locking element "NLE**" (nylon locking element not recommended for aluminum applications)

Information
Used for designs where space is limited, but where
appreciable plunger travel and high end pressures are required. Permits use where mating surfaces must be flush.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Heavy End Pressure

Dimensions in:

inches
(millimeters)

Part Number A
Thread
B C D End Force (lbs.)
Standard NLE** Start Final
L04-3060
Download the CAD
L04-3087*
Download the CAD
8-32 .437
(11.10)
.052
(1.32)
.070
(1.78)
1.5 4.75
L04-3063
Download the CAD
L04-3090*
Download the CAD
8-36 .437
(11.10)
.052
(1.32)
.070
(1.78)
1.5 4.75
L04-3066
Download the CAD
L04-3093*
Download the CAD
10-32 .468
(11.89)
.065
(1.65)
.093
(2.36)
1.75 6.25
L04-3069
Download the CAD
L04-3096
Download the CAD
1/4-20 .531
(13.49)
.078
(1.98)
.119
(3.02)
3 10.5
L04-3072
Download the CAD
L04-3099
Download the CAD
5/16-18 .562
(14.27)
.084
(2.13)
.135
(3.43)
3.75 15.5
L04-3075
Download the CAD
L04-3102
Download the CAD
3/8-16 .625
(15.88)
.110
(2.79)
.186
(4.72)
4.5 18.5
L04-3078
Download the CAD
L04-3105
Download the CAD
1/2-13 .750
(19.05)
.151
(3.84)
.248
(6.30)
5 28
L04-3081
Download the CAD
L04-3108
Download the CAD
5/8-11 1.062
(26.97)
.215
(5.46)
.310
(7.87)
7 50
 Light End Pressure

Dimensions in:

inches
(millimeters)

Part Number A
Thread
B C D End Force (lbs.)
Standard NLE** Start Final
L04-3114
Download the CAD
L04-3141
Download the CAD
8-32 .437
(11.10)
.052
(1.32)
.070
(1.78)
.5 1.5
L04-3117
Download the CAD
L04-3144
Download the CAD
8-36 .437
(11.10)
.052
(1.32)
.070
(1.78)
.5 1.5
L04-3120
Download the CAD
L04-3147
Download the CAD
10-32 .468
(11.89)
.065
(1.65)
.093
(2.36)
.75 2.5
L04-3123
Download the CAD
L04-3150
Download the CAD
1/4-20 .531
(13.49)
.078
(1.98)
.119
(3.02)
1 3.5
L04-3126
Download the CAD
L04-3153
Download the CAD
5/16-18 .562
(14.27)
.084
(2.13)
.135
(3.43)
1.25 4
L04-3129
Download the CAD
L04-3156
Download the CAD
3/8-16 .625
(15.88)
.110
(2.79)
.186
(4.72)
1.5 5
L04-3132
Download the CAD
L04-3159
Download the CAD
1/2-13 .750
(19.05)
.151
(3.84)
.248
(6.30)
1.75 5.5
L04-3135
Download the CAD
L04-3162
Download the CAD
5/8-11 1.062
(26.97)
.215
(5.46)
.310
(7.87)
2 8.5
* All spring plungers with thread size smaller than 1/4-20 will have nylon patch