Inch Size, Stainless Steel
Spring Plungers
With Stainless Steel Nose

SPSSNL
wo
spssnlp
RoHS Compliant

 

This line drawing is movable on the page...just click and drag!
Specification
Body, ball and spring: Stainless steel, passivated finish
Available with or without nylon locking element "NLE**" (nylon locking element not recommended for aluminum
applications)

Information
For use in fixtures, jigs, detents, dies and a variety of applications. Provide sure and positive spring tension and accurate spring pressures. Nose ends accurately radiused. End pressures shown are with plunger end halfway telescoped.
  CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
  For CAD download instructions, click
HERE
 Heavy End Pressure

Dimensions in:

inches
(millimeters)

Part Number A Thread B C D End Pressure (lbs.)
Standard NLE**
L04-3650
Download the CAD
L04-3692*
Download the CAD
6-32 .53
(13.46)
.06
(1.52)
.045
(1.14)
4.5
L04-3653
Download the CAD
L04-3695*
Download the CAD
6-32 .38
(9.65)
.06
(1.52)
.045
(1.14)
1.6
L04-3656
Download the CAD
L04-3698*
Download the CAD
8-32 .63
(16.00)
.09
(2.29)
.069
(1.75)
7.3
L04-3659
Download the CAD
L04-3701*
Download the CAD
10-32 .75
(19.05)
.13
(3.30)
.092
(2.34)
11.1
L04-3662
Download the CAD
L04-3704
Download the CAD
1/4-20 .75
(19.05)
.13
(3.30)
.118
(3.00)
9
L04-3665
Download the CAD
L04-3707
Download the CAD
1/4-20 1.00
(25.40)
.19
(4.83)
.118
(3.00)
13
L04-3668
Download the CAD
L04-3710
Download the CAD
1/4-28 1.00
(25.40)
.19
(4.83)
.118
(3.00)
13
L04-3671
Download the CAD
L04-3713
Download the CAD
5/16-18 1.00
(25.40)
.19
(4.83)
.134
(3.40)
15
L04-3674
Download the CAD
L04-3716
Download the CAD
3/8-16 1.13
(28.70)
.19
(4.83)
.186
(4.72)
14.5
L04-3677
Download the CAD
L04-3719
Download the CAD
1/2-13 1.25
(31.75)
.25
(6.35)
.247
(6.27)
17.4
 Light End Pressure

Dimensions in:

inches
(millimeters)

Part Number A Thread B C D End Pressure (lbs.)
Standard NLE**
L04-3734
Download the CAD
L04-3767*
Download the CAD
6-32 .53
(13.46)
.06
(1.52)
.045
(1.14)
1.5
L04-3737
Download the CAD
L04-3770*
Download the CAD
8-32 .63
(16.00)
.09
(2.29)
.069
(1.75)
2.3
L04-3740
Download the CAD
L04-3773*
Download the CAD
10-32 .75
(19.05)
.13
(3.30)
.092
(2.34)
2.7
L04-3743
Download the CAD
L04-3776
Download the CAD
1/4-20 1.00
(25.40)
.19
(4.83)
.118
(3.00)
4
L04-3746
Download the CAD
L04-3779
Download the CAD
1/4-28 1.00
(25.40)
.19
(4.83)
.118
(3.00)
4
L04-3749
Download the CAD
L04-3782
Download the CAD
5/16-18 1.00
(25.40)
.19
(4.83)
.134
(3.40)
4.5
L04-3752
Download the CAD
L04-3785
Download the CAD
3/8-16 1.13
(28.70)
.19
(4.83)
.186
(4.72)
7.2
L04-3755
Download the CAD
L04-3788
Download the CAD
1/2-13 1.25
(31.75)
.25
(6.35)
.247
(6.27)
9.3
L04-3758
Download the CAD
L04-3791
Download the CAD
5/8-11 1.50
(38.10)
.31
(7.87)
.309
(7.85)
10.5
L04-3761
Download the CAD
L04-3794
Download the CAD
1-8 2.41
(61.21)
.50
(12.70)
.498
(12.65)
31
* All spring plungers with thread size smaller than 1/4-20 will have nylon patch