Inch Size, Stainless Steel
Stubby Hand Retractable Spring Plungers
With Pull Ring, Non Lock-Out Type
WN 717.10
RoHS Compliant


 
Specification
Information

Plunger body, pin and pull ring: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)

Ideal for applications with limited space.  
Locking patch available upon request.
CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE
 

Dimensions in:

inches
(millimeters)

Part Number A
Thread
B C D E F End Pressure
Start Final
717.10-0.156-1/4X20-A
Download the CAD
1/4-20  .57
(14.48)
.31
(7.87)
.19
(4.83)
.156
(3.96)
.47
(12.0)
.5 lb.  2 lbs. 
717.10-0.250-3/8X16-A
Download the CAD
3/8-16  .82
(20.83)
.44
(11.18)
.28
(7.11)
.250
(6.35)
.61
(15.4)
.75 lb.  3 lbs. 
717.10-0.312-1/2X13-A
Download the CAD
1/2-13  1.06
(26.92)
.56
(14.22)
.38
(9.65)
.312
(7.92)
.84
(21.4)
1 lb.  4 lbs. 
717.10-0.375-5/8X11-A
Download the CAD
5/8-11  1.31
(33.27)
.69
(17.53)
.44
(11.18)
.375
(9.53)
1.06
(27.0)
1.125 lbs.  5 lbs.