Metric Size, Stainless Steel
Slotted Spanner Nuts
DIN 1804-NI
DIN 6319-NI

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 6319-NI
Specification
Information

Nut: Stainless steel, European Standard No. 1.4305 (American Standard Series 303)
Not hardened or ground

 

On slotted spanner nuts DIN 1804-NI, the ground surface d3 protrudes slightly and should be used as a mating surface.
For our selection of hook spanner wrenches for use with these components, see Section 16 - Tools, particularly DIN 1810A hook spanner wrenches with nose end.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part Number
d1
4H
d2
H11
d3
b
h
h14
Spanner
Wrench
DIN 1810A
M 16 x 1.5
32
(1.26)
27
(1.06)
5
(.20)
7
(.28)
M 20 x 1.5
36
(1.42)
30
(1.18)
6
(.24)
8
(.31)
M 24 x 1.5
42
(1.65)
36
(1.42)
6
(.24)
9
(.35)
M 28 x 1.5
50
(1.97)
43
(1.69)
7
(.28)
10
(.39)
M 30 x 1.5
50
(1.97)
43
(1.69)
7
(.28)
10
(.39)
M 35 x 1.5
55
(2.17)
48
(1.89)
7
(.28)
11
(.43)
M 40 x 1.5
62
(2.44)
54
(2.13)
8
(.31)
12
(.47)
M 45 x 1.5
68
(2.68)
60
(2.36)
8
(.31)
12
(.47)
M 50 x 1.5
75
(2.95)
67
(2.64)
8
(.31)
13
(.51)
M 55 x 1.5
80
(3.15)
70
(2.76)
10
(.39)
13
(.51)
M 60 x 1.5
90
(3.54)
80
(3.15)
10
(.39)
13
(.51)