Metric Size, Stainless Steel
Swing Bolts
DIN 444-NI
wo
DIN 444-NI

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 444-NI
Specification
Information
Body: Stainless steel, turned, sandblasted, satin finish
European standard No. 1.4305 (American standard series 303)
Threads rolled

Precision type swing bolts DIN 444-NI are mainly used in corrosion-free environments

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
Thread Length
l1
Length
l2
d2
(H7) Bore
d3
s
- 0.2 mm
d4
M6 x 1.0
50
32
(1.26)
6
(.24)
14
(.55)
7
(.28)
6
(.24)
75
M8 x 1.25
50
32
(1.26)
8
(.31)
18
(.71)
9
(.35)
8
(.31)
75
M10 x 1.5
50
40
(1.57)
10
(.39)
20
(.79)
12
(.47)
10
(.39)
75
100
M12 x 1.75
75
40
(1.57)
12
(.47)
25
(.98)
14
(.55)
12
(.47)
100
130
M16 x 2.0
75
50
(1.97)
16
(.63)
32
(1.26)
17
(.67)
16
(.63)
100
130