Metric Size, Steel
Swing Bolts
DIN 444
DIN 444

RoHS Compliant

This line drawing is movable on the page...just click and drag!
DIN 444
Specification
Information
Swing bolt body: Steel (tensile strength 500 N/mm2), turned, black oxide finish
Thread rolled
Sizes from M12 - M20 the eye is butt welded to the bolt and turned

Precision type swing bolts DIN 444 are mainly used for jigs and fixtures.
For certain minimum quantities, threads and thread lengths not listed in the table below are available upon request.

CLICK ON PART NUMBER FOR PRICE (and option to add to cart)
For CAD download instructions, click
HERE

Dimensions in:

millimeters
(inches)

Part
Number
d1
Thread Size
l1
Length
l2
Thread Length
d2
(H7) Bore
d3 s
- 0.2 mm
d4
6N50G28
Download the CAD
M6 x 1.0 50 32
(1.26)
6
(.24)
14
(.55)
7
(.28)
6
(.24)
6N75G28
Download the CAD
75
8N50G28
Download the CAD
M8 x 1.25 50 32
(1.26)
8
(.31)
18
(.71)
9
(.35)
8
(.31)
8N75G28
Download the CAD
75
10N50G28
Download the CAD
M10 x 1.5 50 40
(1.57)
10
(.39)
20
(.79)
12
(.47)
10
(.39)
10N75G28
Download the CAD
75
10N100G28
Download the CAD
100
12N75G28
Download the CAD
M12 x 1.75 75 40
(1.57)
12
(.47)
25
(.98)
14
(.55)
12
(.47)
12N100G28
Download the CAD
100
12N130G28
Download the CAD
130
16N75G28
Download the CAD
M16 x 2.0 75 50
(1.97)
16
(.63)
32
(1.26)
17
(.67)
16
(.63)
16N100G28
Download the CAD
100
16N130G28
Download the CAD
130
20N100G28
Download the CAD
M20 x 2.5 100 63
(2.48)
18
(.71)
40
(1.57)
22
(.87)
20
(.79)
20N130G28
Download the CAD
130
20N160G28
Download the CAD
160